]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel.git/shortlog
ti-linux-kernel/ti-linux-kernel.git
2017-01-07 LCPD Auto MergerMerge branch 'maint-ti-linux-3.14.y' of git://git.ti... ti-linux-3.14.y
2016-12-14 Jean-Jacques... ASoC: simple-card: Add pm callbacks to platform driver
2016-12-08 LCPD Auto MergerMerge branch 'maint-ti-linux-3.14.y' of git://git.ti...
2016-12-07 Vignesh Rserial: 8250: omap: Fix RX hang when using DMA
2016-12-07 Peter Ujfalusitty: serial: 8250: omap: Switch to the new dmaengine_te...
2016-12-07 Lars-Peter... dmaengine: Add might_sleep() to dmaengine_synchronize()
2016-12-07 Lars-Peter... ALSA: pcm_dmaengine: Properly synchronize DMA on shutdown
2016-12-07 Peter Ujfalusidmaengine: edma: Implement device_synchronize callback
2016-12-07 Jean-Jacques... dmaengine: edma: Fetch echan->edesc while holding lock...
2016-12-07 Peter Ujfalusidmaengine: omap-dma: Implement device_synchronize callback
2016-12-07 Lars-Peter... dmaengine: virt-dma: Add synchronization helper function
2016-12-07 Lars-Peter... dmaengine: Add transfer termination synchronization...
2016-11-18 LCPD Auto MergerMerge branch 'maint-ti-linux-3.14.y' of git://git.ti...
2016-11-17 Gabriel HuauMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2016-11-16 Luis Henriquesusb: core : hub: Fix BOS 'NULL pointer' kernel panic
2016-10-29 LCPD Auto MergerMerge branch 'maint-ti-linux-3.14.y' of git://git.ti...
2016-10-28 Jean-Jacques... Revert "dmaengine: virt-dma: Support for ignoring callb...
2016-10-28 Jean-Jacques... Revert "dmaengine: omap-dma: Prevent race between vchan...
2016-10-28 Jean-Jacques... Revert "dmaengine: edma: Prevent race between vchan_com...
2016-09-12 LCPD Auto MergerMerge tag 'v3.14.79' of http://git.kernel.org/pub/scm...
2016-09-11 Greg Kroah... Linux 3.14.79 linux-3.14.y v3.14.79
2016-09-11 Andrea Arcangelimm: thp: fix SMP race condition between THP page fault...
2016-09-11 Willy Tarreaufix d_walk()/non-delayed __d_free() race
2016-09-11 Martin Schwidefskys390/sclp_ctl: fix potential information leak with...
2016-09-11 Kangjie Lurds: fix an infoleak in rds_inc_info_copy
2016-09-11 Ian Abbottstaging: comedi: ni_mio_common: fix wrong insn_write...
2016-09-11 Theodore Ts'oext4: validate that metadata blocks do not overlap...
2016-09-11 Alexander Shiyanstb6100: fix buffer length check in stb6100_write_reg_r...
2016-09-11 Tomer BarletzALSA: oxygen: Fix logical-not-parentheses warning
2016-09-11 James C BoydHID: hid-input: Add parentheses to quell gcc warning
2016-09-11 Tim Gardnerbe2iscsi: Fix bogus WARN_ON length check
2016-09-11 Greg Kroah... Revert "can: fix handling of unmodifiable configuration...
2016-09-10 LCPD Auto MergerMerge branch 'maint-ti-linux-3.14.y' of git://git.ti...
2016-09-09 Peter Ujfalusidmaengine: edma: Prevent race between vchan_complete...
2016-09-09 Peter Ujfalusidmaengine: omap-dma: Prevent race between vchan_complet...
2016-09-08 LCPD Auto MergerMerge branch 'maint-ti-linux-3.14.y' of git://git.ti...
2016-09-07 LCPD Auto MergerMerge tag 'v3.14.78' of http://git.kernel.org/pub/scm...
2016-09-07 Greg Kroah... Linux 3.14.78 v3.14.78
2016-09-07 Dan CarpenterACPI / sysfs: fix error code in get_status()
2016-09-07 Ian Abbottstaging: comedi: daqboard2000: bug fix board type match...
2016-09-07 Alexey KhoroshilovUSB: serial: mos7840: fix non-atomic allocation in...
2016-09-07 Alexey KhoroshilovUSB: serial: mos7720: fix non-atomic allocation in...
2016-09-07 Alan SternUSB: fix typo in wMaxPacketSize validation
2016-09-07 Dan Carpentercrypto: nx - off by one bug in nx_of_update_msc()
2016-09-07 Dmitry TorokhovInput: i8042 - set up shared ps2_cmd_mutex for AUX...
2016-09-07 Dmitry TorokhovInput: i8042 - break load dependency between atkbd...
2016-09-07 Masahiro YamadaInput: tegra-kbc - fix inverted reset logic
2016-09-07 Vegard Nossumfs/seq_file: fix out-of-bounds read
2016-09-07 Linus Walleijgpio: Fix OF build problem on UM
2016-09-07 Yinghai Lumegaraid_sas: Fix probing cards without io port
2016-09-07 Gavin Licdc-acm: fix wrong pipe type on rx interrupt xfers
2016-09-07 Dave Carrollaacraid: Check size values after double-fetch from...
2016-09-07 Felix Fietkaumac80211: fix purging multicast PS buffer queue
2016-09-07 Stefan Haberlands390/dasd: fix hanging device after clear subchannel
2016-09-07 Emmanouil MaroudasEDAC: Increment correct counter in edac_inc_ue_error()
2016-09-07 Mathias Nymanxhci: Make sure xhci handles USB_SPEED_SUPER_PLUS devices.
2016-09-07 Robert DeliënUSB: serial: ftdi_sio: add PIDs for Ivium Technologies...
2016-09-07 Sheng-Hui J... USB: serial: ftdi_sio: add device ID for WICED USB...
2016-09-07 Daniele PalmasUSB: serial: option: add support for Telit LE920A4
2016-09-07 Lubomir RintelUSB: serial: option: add D-Link DWM-156/A3
2016-09-07 Alexey KlimovUSB: serial: fix memleak in driver-registration error...
2016-09-07 Jim Linusb: xhci: Fix panic if disconnect
2016-09-07 Alan SternUSB: validate wMaxPacketValue entries in endpoint descr...
2016-09-07 Mathias Nymanusb: define USB_SPEED_SUPER_PLUS speed for SuperSpeedPl...
2016-09-07 Felipe Balbiusb: dwc3: gadget: increment request->actual once
2016-09-07 Simon HormanPCI: Limit config space size for Netronome NFP4000
2016-09-07 Simon HormanPCI: Add Netronome NFP4000 PF device ID
2016-09-07 Jason S. McMullanPCI: Limit config space size for Netronome NFP6000...
2016-09-07 Jason S. McMullanPCI: Add Netronome vendor and device IDs
2016-09-07 Jason S. McMullanPCI: Support PCIe devices with short cfg_size
2016-09-07 Helge Dellerparisc: Fix order of EREFUSED define in errno.h
2016-09-07 James Hoganarm64: Define AT_VECTOR_SIZE_ARCH for ARCH_DLINFO
2016-09-07 Sebastian Andrzej... x86/mm: Disable preemption during CR3 read+write
2016-09-06 Peter Ujfalusidmaengine: virt-dma: Support for ignoring callback...
2016-08-21 LCPD Auto MergerMerge tag 'v3.14.77' of http://git.kernel.org/pub/scm...
2016-08-20 Greg Kroah... Linux 3.14.77 v3.14.77
2016-08-20 Ben HutchingsDocumentation/module-signing.txt: Note need for version...
2016-08-20 Ben Hutchingsmodule: Invalidate signatures on force-loaded modules
2016-08-20 Mike Snitzerdm flakey: error READ bios during the down_interval
2016-08-20 Chris BlakePCI: Mark Atheros AR9485 and QCA9882 to avoid bus reset
2016-08-20 Mike Christietarget: Fix max_unmap_lba_count calc overflow
2016-08-20 Nicholas Bellingertarget: Fix race between iscsi-target connection shutdo...
2016-08-20 Iosif Harutyunovubi: Fix race condition between ubi device creation...
2016-08-20 Richard Weinbergerubi: Make volume resize power cut aware
2016-08-20 Yishai HadasIB/mlx4: Fix the SQ size of an RC QP
2016-08-20 Erez ShitritIB/IPoIB: Don't update neigh validity for unresolved...
2016-08-20 Eli CohenIB/mlx5: Fix post send fence logic
2016-08-20 Noa OsherovichIB/mlx5: Fix returned values of query QP
2016-08-20 Artemy KovalyovIB/mlx5: Fix MODIFY_QP command input structure
2016-08-20 James Hoganmetag: Fix __cmpxchg_u32 asm constraint for CMP
2016-08-20 Laura Abbottftrace/recordmcount: Work around for addition of metag...
2016-08-20 Konstantin... balloon: check the number of available pages in leak...
2016-08-20 Mario Kleinerdrm/i915/dp: Revert "drm/i915/dp: fall back to 18 bpp...
2016-08-20 Alex Deucherdrm/radeon: support backlight control for UNIPHY3
2016-08-20 Alex Deucherdrm/radeon: fix firmware info version checks
2016-08-20 Lyudedrm/radeon: Poll for both connect/disconnect on analog...
2016-08-20 Alex Deucherdrm/radeon: add a delay after ATPX dGPU power off
2016-08-20 Paul Moorenetlabel: add address family checks to netlbl_{sock...
2016-08-20 Steve CapperARM: 8579/1: mm: Fix definition of pmd_mknotpresent
2016-08-20 Eric Dumazetudp: properly support MSG_PEEK with truncated buffers
next