aboutsummaryrefslogblamecommitdiffstats
blob: 16c15ec6f67078238d25e10f3ea6fc3b7e243b88 (plain) (tree)



















                                                                                
                             





                               
                             




                                                                          
                                                                         











                                                                           

                                       











































                                                                                

                                 



















                                                                             

                                 

























                                                                               

                                 

  










                                                                           


                                                           























                                                                   

                              





                                                                              









                                                                    
                                                                  
                                                                    
                                                                    


           



                                                                  
                                                    

           
 

                                                    
 


















                                                                         
         
                     


   


                                                                           
  
                                                              
   

                                                             
 

                                    
 





                                                                     
 











































                                                                           








                                                
                                      








                                                           
                                      





                                  
                                 



                                                                               

                                                    















                                                                      
/*
 * AppArmor security module
 *
 * This file contains AppArmor /sys/kernel/security/apparmor interface functions
 *
 * Copyright (C) 1998-2008 Novell/SUSE
 * Copyright 2009-2010 Canonical Ltd.
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License as
 * published by the Free Software Foundation, version 2 of the
 * License.
 */

#include <linux/security.h>
#include <linux/vmalloc.h>
#include <linux/module.h>
#include <linux/seq_file.h>
#include <linux/uaccess.h>
#include <linux/namei.h>
#include <linux/capability.h>

#include "include/apparmor.h"
#include "include/apparmorfs.h"
#include "include/audit.h"
#include "include/context.h"
#include "include/policy.h"
#include "include/resource.h"

/**
 * aa_simple_write_to_buffer - common routine for getting policy from user
 * @op: operation doing the user buffer copy
 * @userbuf: user buffer to copy data from  (NOT NULL)
 * @alloc_size: size of user buffer (REQUIRES: @alloc_size >= @copy_size)
 * @copy_size: size of data to copy from user buffer
 * @pos: position write is at in the file (NOT NULL)
 *
 * Returns: kernel buffer containing copy of user buffer data or an
 *          ERR_PTR on failure.
 */
static char *aa_simple_write_to_buffer(int op, const char __user *userbuf,
				       size_t alloc_size, size_t copy_size,
				       loff_t *pos)
{
	char *data;

	BUG_ON(copy_size > alloc_size);

	if (*pos != 0)
		/* only writes from pos 0, that is complete writes */
		return ERR_PTR(-ESPIPE);

	/*
	 * Don't allow profile load/replace/remove from profiles that don't
	 * have CAP_MAC_ADMIN
	 */
	if (!aa_may_manage_policy(op))
		return ERR_PTR(-EACCES);

	/* freed by caller to simple_write_to_buffer */
	data = kvmalloc(alloc_size);
	if (data == NULL)
		return ERR_PTR(-ENOMEM);

	if (copy_from_user(data, userbuf, copy_size)) {
		kvfree(data);
		return ERR_PTR(-EFAULT);
	}

	return data;
}


/* .load file hook fn to load policy */
static ssize_t profile_load(struct file *f, const char __user *buf, size_t size,
			    loff_t *pos)
{
	char *data;
	ssize_t error;

	data = aa_simple_write_to_buffer(OP_PROF_LOAD, buf, size, size, pos);

	error = PTR_ERR(data);
	if (!IS_ERR(data)) {
		error = aa_replace_profiles(data, size, PROF_ADD);
		kvfree(data);
	}

	return error;
}

static const struct file_operations aa_fs_profile_load = {
	.write = profile_load,
	.llseek = default_llseek,
};

/* .replace file hook fn to load and/or replace policy */
static ssize_t profile_replace(struct file *f, const char __user *buf,
			       size_t size, loff_t *pos)
{
	char *data;
	ssize_t error;

	data = aa_simple_write_to_buffer(OP_PROF_REPL, buf, size, size, pos);
	error = PTR_ERR(data);
	if (!IS_ERR(data)) {
		error = aa_replace_profiles(data, size, PROF_REPLACE);
		kvfree(data);
	}

	return error;
}

static const struct file_operations aa_fs_profile_replace = {
	.write = profile_replace,
	.llseek = default_llseek,
};

/* .remove file hook fn to remove loaded policy */
static ssize_t profile_remove(struct file *f, const char __user *buf,
			      size_t size, loff_t *pos)
{
	char *data;
	ssize_t error;

	/*
	 * aa_remove_profile needs a null terminated string so 1 extra
	 * byte is allocated and the copied data is null terminated.
	 */
	data = aa_simple_write_to_buffer(OP_PROF_RM, buf, size + 1, size, pos);

	error = PTR_ERR(data);
	if (!IS_ERR(data)) {
		data[size] = 0;
		error = aa_remove_profiles(data, size);
		kvfree(data);
	}

	return error;
}

static const struct file_operations aa_fs_profile_remove = {
	.write = profile_remove,
	.llseek = default_llseek,
};

static int aa_fs_seq_show(struct seq_file *seq, void *v)
{
	struct aa_fs_entry *fs_file = seq->private;

	if (!fs_file)
		return 0;

	switch (fs_file->v_type) {
	case AA_FS_TYPE_BOOLEAN:
		seq_printf(seq, "%s\n", fs_file->v.boolean ? "yes" : "no");
		break;
	case AA_FS_TYPE_STRING:
		seq_printf(seq, "%s\n", fs_file->v.string);
		break;
	case AA_FS_TYPE_U64:
		seq_printf(seq, "%#08lx\n", fs_file->v.u64);
		break;
	default:
		/* Ignore unpritable entry types. */
		break;
	}

	return 0;
}

static int aa_fs_seq_open(struct inode *inode, struct file *file)
{
	return single_open(file, aa_fs_seq_show, inode->i_private);
}

const struct file_operations aa_fs_seq_file_ops = {
	.owner		= THIS_MODULE,
	.open		= aa_fs_seq_open,
	.read		= seq_read,
	.llseek		= seq_lseek,
	.release	= single_release,
};

/** Base file system setup **/

static struct aa_fs_entry aa_fs_entry_file[] = {
	AA_FS_FILE_STRING("mask", "create read write exec append mmap_exec " \
				  "link lock"),
	{ }
};

static struct aa_fs_entry aa_fs_entry_domain[] = {
	AA_FS_FILE_BOOLEAN("change_hat",	1),
	AA_FS_FILE_BOOLEAN("change_hatv",	1),
	AA_FS_FILE_BOOLEAN("change_onexec",	1),
	AA_FS_FILE_BOOLEAN("change_profile",	1),
	{ }
};

static struct aa_fs_entry aa_fs_entry_features[] = {
	AA_FS_DIR("domain",			aa_fs_entry_domain),
	AA_FS_DIR("file",			aa_fs_entry_file),
	AA_FS_FILE_U64("capability",		VFS_CAP_FLAGS_MASK),
	AA_FS_DIR("rlimit",			aa_fs_entry_rlimit),
	{ }
};

static struct aa_fs_entry aa_fs_entry_apparmor[] = {
	AA_FS_FILE_FOPS(".load", 0640, &aa_fs_profile_load),
	AA_FS_FILE_FOPS(".replace", 0640, &aa_fs_profile_replace),
	AA_FS_FILE_FOPS(".remove", 0640, &aa_fs_profile_remove),
	AA_FS_DIR("features", aa_fs_entry_features),
	{ }
};

static struct aa_fs_entry aa_fs_entry =
	AA_FS_DIR("apparmor", aa_fs_entry_apparmor);

/**
 * aafs_create_file - create a file entry in the apparmor securityfs
 * @fs_file: aa_fs_entry to build an entry for (NOT NULL)
 * @parent: the parent dentry in the securityfs
 *
 * Use aafs_remove_file to remove entries created with this fn.
 */
static int __init aafs_create_file(struct aa_fs_entry *fs_file,
				   struct dentry *parent)
{
	int error = 0;

	fs_file->dentry = securityfs_create_file(fs_file->name,
						 S_IFREG | fs_file->mode,
						 parent, fs_file,
						 fs_file->file_ops);
	if (IS_ERR(fs_file->dentry)) {
		error = PTR_ERR(fs_file->dentry);
		fs_file->dentry = NULL;
	}
	return error;
}

/**
 * aafs_create_dir - recursively create a directory entry in the securityfs
 * @fs_dir: aa_fs_entry (and all child entries) to build (NOT NULL)
 * @parent: the parent dentry in the securityfs
 *
 * Use aafs_remove_dir to remove entries created with this fn.
 */
static int __init aafs_create_dir(struct aa_fs_entry *fs_dir,
				  struct dentry *parent)
{
	int error;
	struct aa_fs_entry *fs_file;

	fs_dir->dentry = securityfs_create_dir(fs_dir->name, parent);
	if (IS_ERR(fs_dir->dentry)) {
		error = PTR_ERR(fs_dir->dentry);
		fs_dir->dentry = NULL;
		goto failed;
	}

	for (fs_file = fs_dir->v.files; fs_file->name; ++fs_file) {
		if (fs_file->v_type == AA_FS_TYPE_DIR)
			error = aafs_create_dir(fs_file, fs_dir->dentry);
		else
			error = aafs_create_file(fs_file, fs_dir->dentry);
		if (error)
			goto failed;
	}

	return 0;

failed:
	return error;
}

/**
 * aafs_remove_file - drop a single file entry in the apparmor securityfs
 * @fs_file: aa_fs_entry to detach from the securityfs (NOT NULL)
 */
static void __init aafs_remove_file(struct aa_fs_entry *fs_file)
{
	if (!fs_file->dentry)
		return;

	securityfs_remove(fs_file->dentry);
	fs_file->dentry = NULL;
}

/**
 * aafs_remove_dir - recursively drop a directory entry from the securityfs
 * @fs_dir: aa_fs_entry (and all child entries) to detach (NOT NULL)
 */
static void __init aafs_remove_dir(struct aa_fs_entry *fs_dir)
{
	struct aa_fs_entry *fs_file;

	for (fs_file = fs_dir->v.files; fs_file->name; ++fs_file) {
		if (fs_file->v_type == AA_FS_TYPE_DIR)
			aafs_remove_dir(fs_file);
		else
			aafs_remove_file(fs_file);
	}

	aafs_remove_file(fs_dir);
}

/**
 * aa_destroy_aafs - cleanup and free aafs
 *
 * releases dentries allocated by aa_create_aafs
 */
void __init aa_destroy_aafs(void)
{
	aafs_remove_dir(&aa_fs_entry);
}

/**
 * aa_create_aafs - create the apparmor security filesystem
 *
 * dentries created here are released by aa_destroy_aafs
 *
 * Returns: error on failure
 */
static int __init aa_create_aafs(void)
{
	int error;

	if (!apparmor_initialized)
		return 0;

	if (aa_fs_entry.dentry) {
		AA_ERROR("%s: AppArmor securityfs already exists\n", __func__);
		return -EEXIST;
	}

	/* Populate fs tree. */
	error = aafs_create_dir(&aa_fs_entry, NULL);
	if (error)
		goto error;

	/* TODO: add support for apparmorfs_null and apparmorfs_mnt */

	/* Report that AppArmor fs is enabled */
	aa_info_message("AppArmor Filesystem Enabled");
	return 0;

error:
	aa_destroy_aafs();
	AA_ERROR("Error creating AppArmor securityfs\n");
	return error;
}

fs_initcall(aa_create_aafs);