aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSam Ravnborg2009-04-19 15:35:10 -0500
committerMichal Marek2009-12-12 06:08:14 -0600
commit559df2e0210352f83926d178c40c51142292a18c (patch)
treef63a3466f23a243b1335b42ec5423144beddaba7 /.gitignore
parent01fc0ac198eabcbf460e1ed058860a935b6c2c9a (diff)
downloadam43-linux-kernel-559df2e0210352f83926d178c40c51142292a18c.tar.gz
am43-linux-kernel-559df2e0210352f83926d178c40c51142292a18c.tar.xz
am43-linux-kernel-559df2e0210352f83926d178c40c51142292a18c.zip
kbuild: move asm-offsets.h to include/generated
The simplest method was to add an extra asm-offsets.h file in arch/$ARCH/include/asm that references the generated file. We can now migrate the architectures one-by-one to reference the generated file direct - and when done we can delete the temporary arch/$ARCH/include/asm/asm-offsets.h file. Signed-off-by: Sam Ravnborg <sam@ravnborg.org> Cc: Al Viro <viro@zeniv.linux.org.uk> Signed-off-by: Michal Marek <mmarek@suse.cz>
Diffstat (limited to '.gitignore')
-rw-r--r--.gitignore1
1 files changed, 0 insertions, 1 deletions
diff --git a/.gitignore b/.gitignore
index 36d9cd6d428..3582f422813 100644
--- a/.gitignore
+++ b/.gitignore
@@ -46,7 +46,6 @@ Module.symvers
46# Generated include files 46# Generated include files
47# 47#
48include/asm 48include/asm
49include/asm-*/asm-offsets.h
50include/config 49include/config
51include/linux/autoconf.h 50include/linux/autoconf.h
52include/linux/compile.h 51include/linux/compile.h