aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSam Ravnborg2009-04-18 16:51:08 -0500
committerSam Ravnborg2009-04-19 04:12:06 -0500
commitf14875a3e0cc35d7dbe15ee39763a6ae922e7034 (patch)
treefc663d3df49fe08968bffe8708f8967054218cef /.gitignore
parentff54250a0ebab7f90a5f848a0ba63f999830c872 (diff)
downloadam43-linux-kernel-f14875a3e0cc35d7dbe15ee39763a6ae922e7034.tar.gz
am43-linux-kernel-f14875a3e0cc35d7dbe15ee39763a6ae922e7034.tar.xz
am43-linux-kernel-f14875a3e0cc35d7dbe15ee39763a6ae922e7034.zip
kbuild: support include/generated
We need a location for generated files. Today they are spread over several places and bringing them together to a common place makes it obvious hat is generated and what isreal files. Al Viro originally suggested: include/gen Linus suggested to spell it out. This patch implement support for include/generated All files in include/generated are ignored by git. include/generated is removed during "make mrproper". With this we are ready to implement support for include/generated in the various architctures and in the base kernel. Signed-off-by: Sam Ravnborg <sam@ravnborg.org> Cc: Al Viro <viro@ZenIV.linux.org.uk> Cc: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to '.gitignore')
-rw-r--r--.gitignore1
1 files changed, 1 insertions, 0 deletions
diff --git a/.gitignore b/.gitignore
index 869e1a3b64b..51bd99d6a26 100644
--- a/.gitignore
+++ b/.gitignore
@@ -49,6 +49,7 @@ include/linux/compile.h
49include/linux/version.h 49include/linux/version.h
50include/linux/utsrelease.h 50include/linux/utsrelease.h
51include/linux/bounds.h 51include/linux/bounds.h
52include/generated
52 53
53# stgit generated dirs 54# stgit generated dirs
54patches-* 55patches-*