aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSam Ravnborg2009-10-17 17:00:43 -0500
committerMichal Marek2009-12-12 06:08:14 -0600
commitf7f16b7799ed68654850ab340ef812895aebcf4c (patch)
tree84d2e606b2229812fe85a16ff94cdc5963d58ac3 /.gitignore
parentc95fa08a3e17c3f2983c4cbf409f5c9ae47b7dec (diff)
downloadam43-linux-kernel-f7f16b7799ed68654850ab340ef812895aebcf4c.tar.gz
am43-linux-kernel-f7f16b7799ed68654850ab340ef812895aebcf4c.tar.xz
am43-linux-kernel-f7f16b7799ed68654850ab340ef812895aebcf4c.zip
kbuild: drop include/asm
We no longer use this directory for generated files and all architectures has moved their header files so no symlink tricks are needed either. Drop the symlink and drop the ARCH check. If we really need to check that the SRCARCH has not changed when we build a kernel we can add this check back - but then we will find a more convenient way to store the info. Signed-off-by: Sam Ravnborg <sam@ravnborg.org> Signed-off-by: Michal Marek <mmarek@suse.cz>
Diffstat (limited to '.gitignore')
-rw-r--r--.gitignore1
1 files changed, 0 insertions, 1 deletions
diff --git a/.gitignore b/.gitignore
index 3582f422813..e074c1cc579 100644
--- a/.gitignore
+++ b/.gitignore
@@ -45,7 +45,6 @@ Module.symvers
45# 45#
46# Generated include files 46# Generated include files
47# 47#
48include/asm
49include/config 48include/config
50include/linux/autoconf.h 49include/linux/autoconf.h
51include/linux/compile.h 50include/linux/compile.h