diff options
author | Avinash Patil | 2013-02-25 18:01:34 -0600 |
---|---|---|
committer | John W. Linville | 2013-02-27 13:12:52 -0600 |
commit | 3e7a4ff7c5b6423ddb644df9c41b8b6d2fb79d30 (patch) | |
tree | cf082d8d6cf4f6c989f1b7fc8df0a02c5e91a4c2 | |
parent | 3412f2f086ea7531378fabe756bd4a1109994ae6 (diff) | |
download | am43-linux-kernel-3e7a4ff7c5b6423ddb644df9c41b8b6d2fb79d30.tar.gz am43-linux-kernel-3e7a4ff7c5b6423ddb644df9c41b8b6d2fb79d30.tar.xz am43-linux-kernel-3e7a4ff7c5b6423ddb644df9c41b8b6d2fb79d30.zip |
mwifiex: correct sleep delay counter
Maximum delay for waking up card is 50 ms. Because of typo in
counter, this delay goes to 500ms. This patch fixes the bug.
Cc: <stable@vger.kernel.org> # 3.2+
Signed-off-by: Avinash Patil <patila@marvell.com>
Signed-off-by: Amitkumar Karwar <akarwar@marvell.com>
Signed-off-by: Yogesh Ashok Powar <yogeshp@marvell.com>
Signed-off-by: Bing Zhao <bzhao@marvell.com>
Signed-off-by: John W. Linville <linville@tuxdriver.com>
-rw-r--r-- | drivers/net/wireless/mwifiex/pcie.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/net/wireless/mwifiex/pcie.c b/drivers/net/wireless/mwifiex/pcie.c index 35c79722c36..5c395e2e6a2 100644 --- a/drivers/net/wireless/mwifiex/pcie.c +++ b/drivers/net/wireless/mwifiex/pcie.c | |||
@@ -302,7 +302,7 @@ static int mwifiex_pm_wakeup_card(struct mwifiex_adapter *adapter) | |||
302 | i++; | 302 | i++; |
303 | usleep_range(10, 20); | 303 | usleep_range(10, 20); |
304 | /* 50ms max wait */ | 304 | /* 50ms max wait */ |
305 | if (i == 50000) | 305 | if (i == 5000) |
306 | break; | 306 | break; |
307 | } | 307 | } |
308 | 308 | ||