diff options
author | Michael Neuling | 2013-03-04 13:45:50 -0600 |
---|---|---|
committer | Benjamin Herrenschmidt | 2013-03-04 23:56:29 -0600 |
commit | 57d231678ace658b3a73a0d144cfebbd4257bc0e (patch) | |
tree | 6b644ca8c160e8e3415718545ae57eeaca620627 | |
parent | 8170a83f15eeca9a84ff895f1a89b58918425a3f (diff) | |
download | am43-linux-kernel-57d231678ace658b3a73a0d144cfebbd4257bc0e.tar.gz am43-linux-kernel-57d231678ace658b3a73a0d144cfebbd4257bc0e.tar.xz am43-linux-kernel-57d231678ace658b3a73a0d144cfebbd4257bc0e.zip |
powerpc: Fix setting FSCR for HV=0 and on secondary CPUs
Currently we only set the FSCR (Facility Status and Control Register) when HV=1
but this feature is available when HV=0 also. This patch sets FSCR when HV=0.
Also, we currently only set the FSCR on the master CPU. This patch also sets
the FSCR on secondary CPUs.
Signed-off-by: Michael Neuling <mikey@neuling.org>
cc: Ian Munsie <imunsie@au1.ibm.com>
Signed-off-by: Benjamin Herrenschmidt <benh@kernel.crashing.org>
-rw-r--r-- | arch/powerpc/kernel/cpu_setup_power.S | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/arch/powerpc/kernel/cpu_setup_power.S b/arch/powerpc/kernel/cpu_setup_power.S index d29facbf9a2..bb2d2034d61 100644 --- a/arch/powerpc/kernel/cpu_setup_power.S +++ b/arch/powerpc/kernel/cpu_setup_power.S | |||
@@ -48,6 +48,7 @@ _GLOBAL(__restore_cpu_power7) | |||
48 | 48 | ||
49 | _GLOBAL(__setup_cpu_power8) | 49 | _GLOBAL(__setup_cpu_power8) |
50 | mflr r11 | 50 | mflr r11 |
51 | bl __init_FSCR | ||
51 | bl __init_hvmode_206 | 52 | bl __init_hvmode_206 |
52 | mtlr r11 | 53 | mtlr r11 |
53 | beqlr | 54 | beqlr |
@@ -56,13 +57,13 @@ _GLOBAL(__setup_cpu_power8) | |||
56 | mfspr r3,SPRN_LPCR | 57 | mfspr r3,SPRN_LPCR |
57 | oris r3, r3, LPCR_AIL_3@h | 58 | oris r3, r3, LPCR_AIL_3@h |
58 | bl __init_LPCR | 59 | bl __init_LPCR |
59 | bl __init_FSCR | ||
60 | bl __init_TLB | 60 | bl __init_TLB |
61 | mtlr r11 | 61 | mtlr r11 |
62 | blr | 62 | blr |
63 | 63 | ||
64 | _GLOBAL(__restore_cpu_power8) | 64 | _GLOBAL(__restore_cpu_power8) |
65 | mflr r11 | 65 | mflr r11 |
66 | bl __init_FSCR | ||
66 | mfmsr r3 | 67 | mfmsr r3 |
67 | rldicl. r0,r3,4,63 | 68 | rldicl. r0,r3,4,63 |
68 | beqlr | 69 | beqlr |