diff options
author | Linus Torvalds | 2013-03-05 20:07:12 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-03-05 20:07:12 -0600 |
commit | 6516ab6fdffbda656253d4e1231660c3f87f7889 (patch) | |
tree | 516f37c91a7240604153df590eb771bb65384932 | |
parent | 06e79d3b45df263984539c417d9c781bdaa31351 (diff) | |
parent | 46c498c2cdee5efe44f617bcd4f388179be36115 (diff) | |
download | am43-linux-kernel-6516ab6fdffbda656253d4e1231660c3f87f7889.tar.gz am43-linux-kernel-6516ab6fdffbda656253d4e1231660c3f87f7889.tar.xz am43-linux-kernel-6516ab6fdffbda656253d4e1231660c3f87f7889.zip |
Merge branch 'core-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip
Pull smpboot bugfix from Thomas Gleixner:
"A single bugfix for a regression introduced with the conversion of the
stop machine threads to the generic smpboot thread management
facility"
* 'core-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip:
stop_machine: Mark per cpu stopper enabled early
-rw-r--r-- | include/linux/smpboot.h | 4 | ||||
-rw-r--r-- | kernel/smpboot.c | 2 | ||||
-rw-r--r-- | kernel/stop_machine.c | 2 |
3 files changed, 7 insertions, 1 deletions
diff --git a/include/linux/smpboot.h b/include/linux/smpboot.h index c65dee05991..13e92967955 100644 --- a/include/linux/smpboot.h +++ b/include/linux/smpboot.h | |||
@@ -24,6 +24,9 @@ struct smpboot_thread_data; | |||
24 | * parked (cpu offline) | 24 | * parked (cpu offline) |
25 | * @unpark: Optional unpark function, called when the thread is | 25 | * @unpark: Optional unpark function, called when the thread is |
26 | * unparked (cpu online) | 26 | * unparked (cpu online) |
27 | * @pre_unpark: Optional unpark function, called before the thread is | ||
28 | * unparked (cpu online). This is not guaranteed to be | ||
29 | * called on the target cpu of the thread. Careful! | ||
27 | * @selfparking: Thread is not parked by the park function. | 30 | * @selfparking: Thread is not parked by the park function. |
28 | * @thread_comm: The base name of the thread | 31 | * @thread_comm: The base name of the thread |
29 | */ | 32 | */ |
@@ -37,6 +40,7 @@ struct smp_hotplug_thread { | |||
37 | void (*cleanup)(unsigned int cpu, bool online); | 40 | void (*cleanup)(unsigned int cpu, bool online); |
38 | void (*park)(unsigned int cpu); | 41 | void (*park)(unsigned int cpu); |
39 | void (*unpark)(unsigned int cpu); | 42 | void (*unpark)(unsigned int cpu); |
43 | void (*pre_unpark)(unsigned int cpu); | ||
40 | bool selfparking; | 44 | bool selfparking; |
41 | const char *thread_comm; | 45 | const char *thread_comm; |
42 | }; | 46 | }; |
diff --git a/kernel/smpboot.c b/kernel/smpboot.c index b9bde572782..25d3d8b6e4e 100644 --- a/kernel/smpboot.c +++ b/kernel/smpboot.c | |||
@@ -209,6 +209,8 @@ static void smpboot_unpark_thread(struct smp_hotplug_thread *ht, unsigned int cp | |||
209 | { | 209 | { |
210 | struct task_struct *tsk = *per_cpu_ptr(ht->store, cpu); | 210 | struct task_struct *tsk = *per_cpu_ptr(ht->store, cpu); |
211 | 211 | ||
212 | if (ht->pre_unpark) | ||
213 | ht->pre_unpark(cpu); | ||
212 | kthread_unpark(tsk); | 214 | kthread_unpark(tsk); |
213 | } | 215 | } |
214 | 216 | ||
diff --git a/kernel/stop_machine.c b/kernel/stop_machine.c index 95d178c62d5..c09f2955ae3 100644 --- a/kernel/stop_machine.c +++ b/kernel/stop_machine.c | |||
@@ -336,7 +336,7 @@ static struct smp_hotplug_thread cpu_stop_threads = { | |||
336 | .create = cpu_stop_create, | 336 | .create = cpu_stop_create, |
337 | .setup = cpu_stop_unpark, | 337 | .setup = cpu_stop_unpark, |
338 | .park = cpu_stop_park, | 338 | .park = cpu_stop_park, |
339 | .unpark = cpu_stop_unpark, | 339 | .pre_unpark = cpu_stop_unpark, |
340 | .selfparking = true, | 340 | .selfparking = true, |
341 | }; | 341 | }; |
342 | 342 | ||