aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorFelix Fietkau2013-02-26 09:09:55 -0600
committerJohn W. Linville2013-02-27 13:12:52 -0600
commit6ef9e2f6d12ce9e2120916804d2ddd46b954a70b (patch)
treec67ad59676c72f393acc0e4a47ec01d157b698bb
parent3e7a4ff7c5b6423ddb644df9c41b8b6d2fb79d30 (diff)
downloadam43-linux-kernel-6ef9e2f6d12ce9e2120916804d2ddd46b954a70b.tar.gz
am43-linux-kernel-6ef9e2f6d12ce9e2120916804d2ddd46b954a70b.tar.xz
am43-linux-kernel-6ef9e2f6d12ce9e2120916804d2ddd46b954a70b.zip
rt2x00: error in configurations with mesh support disabled
If CONFIG_MAC80211_MESH is not set, cfg80211 will now allow advertising interface combinations with NL80211_IFTYPE_MESH_POINT present. Add appropriate ifdefs to avoid running into errors. Cc: stable@vger.kernel.org Signed-off-by: Felix Fietkau <nbd@openwrt.org> Acked-by: Gertjan van Wingerde <gwingerde@gmail.com> Signed-off-by: John W. Linville <linville@tuxdriver.com>
-rw-r--r--drivers/net/wireless/rt2x00/rt2x00dev.c8
1 files changed, 6 insertions, 2 deletions
diff --git a/drivers/net/wireless/rt2x00/rt2x00dev.c b/drivers/net/wireless/rt2x00/rt2x00dev.c
index 1031db66474..189744db65e 100644
--- a/drivers/net/wireless/rt2x00/rt2x00dev.c
+++ b/drivers/net/wireless/rt2x00/rt2x00dev.c
@@ -1236,8 +1236,10 @@ static inline void rt2x00lib_set_if_combinations(struct rt2x00_dev *rt2x00dev)
1236 */ 1236 */
1237 if_limit = &rt2x00dev->if_limits_ap; 1237 if_limit = &rt2x00dev->if_limits_ap;
1238 if_limit->max = rt2x00dev->ops->max_ap_intf; 1238 if_limit->max = rt2x00dev->ops->max_ap_intf;
1239 if_limit->types = BIT(NL80211_IFTYPE_AP) | 1239 if_limit->types = BIT(NL80211_IFTYPE_AP);
1240 BIT(NL80211_IFTYPE_MESH_POINT); 1240#ifdef CONFIG_MAC80211_MESH
1241 if_limit->types |= BIT(NL80211_IFTYPE_MESH_POINT);
1242#endif
1241 1243
1242 /* 1244 /*
1243 * Build up AP interface combinations structure. 1245 * Build up AP interface combinations structure.
@@ -1309,7 +1311,9 @@ int rt2x00lib_probe_dev(struct rt2x00_dev *rt2x00dev)
1309 rt2x00dev->hw->wiphy->interface_modes |= 1311 rt2x00dev->hw->wiphy->interface_modes |=
1310 BIT(NL80211_IFTYPE_ADHOC) | 1312 BIT(NL80211_IFTYPE_ADHOC) |
1311 BIT(NL80211_IFTYPE_AP) | 1313 BIT(NL80211_IFTYPE_AP) |
1314#ifdef CONFIG_MAC80211_MESH
1312 BIT(NL80211_IFTYPE_MESH_POINT) | 1315 BIT(NL80211_IFTYPE_MESH_POINT) |
1316#endif
1313 BIT(NL80211_IFTYPE_WDS); 1317 BIT(NL80211_IFTYPE_WDS);
1314 1318
1315 rt2x00dev->hw->wiphy->flags |= WIPHY_FLAG_IBSS_RSN; 1319 rt2x00dev->hw->wiphy->flags |= WIPHY_FLAG_IBSS_RSN;