diff options
author | Tony Breeds | 2013-03-04 09:57:30 -0600 |
---|---|---|
committer | Benjamin Herrenschmidt | 2013-03-04 23:56:29 -0600 |
commit | 8170a83f15eeca9a84ff895f1a89b58918425a3f (patch) | |
tree | e66a5df57a378547e909fed131f2f73560c69fc4 | |
parent | a74f350b5ce6d8dd1847aa1191ea177fff025567 (diff) | |
download | am43-linux-kernel-8170a83f15eeca9a84ff895f1a89b58918425a3f.tar.gz am43-linux-kernel-8170a83f15eeca9a84ff895f1a89b58918425a3f.tar.xz am43-linux-kernel-8170a83f15eeca9a84ff895f1a89b58918425a3f.zip |
powerpc: Wireup the kcmp syscall to sys_ni
Since kmp takes 2 unsigned long args there should be a compat wrapper.
Since one isn't provided I think it's safer just to hook this up to not
implemented. If we need it later we can do it properly then.
Signed-off-by: Tony Breeds <tony@bakeyournoodle.com>
Signed-off-by: Benjamin Herrenschmidt <benh@kernel.crashing.org>
-rw-r--r-- | arch/powerpc/include/asm/systbl.h | 1 | ||||
-rw-r--r-- | arch/powerpc/include/asm/unistd.h | 2 | ||||
-rw-r--r-- | arch/powerpc/include/uapi/asm/unistd.h | 1 |
3 files changed, 3 insertions, 1 deletions
diff --git a/arch/powerpc/include/asm/systbl.h b/arch/powerpc/include/asm/systbl.h index 535b6d8a41c..ebbec52d21b 100644 --- a/arch/powerpc/include/asm/systbl.h +++ b/arch/powerpc/include/asm/systbl.h | |||
@@ -358,3 +358,4 @@ SYSCALL_SPU(setns) | |||
358 | COMPAT_SYS(process_vm_readv) | 358 | COMPAT_SYS(process_vm_readv) |
359 | COMPAT_SYS(process_vm_writev) | 359 | COMPAT_SYS(process_vm_writev) |
360 | SYSCALL(finit_module) | 360 | SYSCALL(finit_module) |
361 | SYSCALL(ni_syscall) /* sys_kcmp */ | ||
diff --git a/arch/powerpc/include/asm/unistd.h b/arch/powerpc/include/asm/unistd.h index f25b5c45c43..1487f0f1229 100644 --- a/arch/powerpc/include/asm/unistd.h +++ b/arch/powerpc/include/asm/unistd.h | |||
@@ -12,7 +12,7 @@ | |||
12 | #include <uapi/asm/unistd.h> | 12 | #include <uapi/asm/unistd.h> |
13 | 13 | ||
14 | 14 | ||
15 | #define __NR_syscalls 354 | 15 | #define __NR_syscalls 355 |
16 | 16 | ||
17 | #define __NR__exit __NR_exit | 17 | #define __NR__exit __NR_exit |
18 | #define NR_syscalls __NR_syscalls | 18 | #define NR_syscalls __NR_syscalls |
diff --git a/arch/powerpc/include/uapi/asm/unistd.h b/arch/powerpc/include/uapi/asm/unistd.h index 8c478c6c6b1..74cb4d72d67 100644 --- a/arch/powerpc/include/uapi/asm/unistd.h +++ b/arch/powerpc/include/uapi/asm/unistd.h | |||
@@ -376,6 +376,7 @@ | |||
376 | #define __NR_process_vm_readv 351 | 376 | #define __NR_process_vm_readv 351 |
377 | #define __NR_process_vm_writev 352 | 377 | #define __NR_process_vm_writev 352 |
378 | #define __NR_finit_module 353 | 378 | #define __NR_finit_module 353 |
379 | #define __NR_kcmp 354 | ||
379 | 380 | ||
380 | 381 | ||
381 | #endif /* _UAPI_ASM_POWERPC_UNISTD_H_ */ | 382 | #endif /* _UAPI_ASM_POWERPC_UNISTD_H_ */ |