diff options
author | Yaniv Rosner | 2013-02-27 07:06:44 -0600 |
---|---|---|
committer | David S. Miller | 2013-02-28 14:37:29 -0600 |
commit | 8ce7684533013d0a0dfbd627ed0430ecb0c82213 (patch) | |
tree | 9b7400f61db85979709406a10ac5d9e501396ce6 | |
parent | faf1e7857a1b87cd8baf48c3e962142e21ad417c (diff) | |
download | am43-linux-kernel-8ce7684533013d0a0dfbd627ed0430ecb0c82213.tar.gz am43-linux-kernel-8ce7684533013d0a0dfbd627ed0430ecb0c82213.tar.xz am43-linux-kernel-8ce7684533013d0a0dfbd627ed0430ecb0c82213.zip |
bnx2x: Fix port identification for the 84834
Fix the "ethtool -p" for boards with BCM84834, by using LED4 of the PHY
to toggle the link LED while keeping interrupt disabled to avoid NIG attentions,
and at the end restore NIG to previous state.
Signed-off-by: Yaniv Rosner <yanivr@broadcom.com>
Signed-off-by: Eilon Greenstein <eilong@broadcom.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
-rw-r--r-- | drivers/net/ethernet/broadcom/bnx2x/bnx2x_link.c | 60 | ||||
-rw-r--r-- | drivers/net/ethernet/broadcom/bnx2x/bnx2x_link.h | 3 |
2 files changed, 62 insertions, 1 deletions
diff --git a/drivers/net/ethernet/broadcom/bnx2x/bnx2x_link.c b/drivers/net/ethernet/broadcom/bnx2x/bnx2x_link.c index 1663e0b6b5a..4719ab1a31e 100644 --- a/drivers/net/ethernet/broadcom/bnx2x/bnx2x_link.c +++ b/drivers/net/ethernet/broadcom/bnx2x/bnx2x_link.c | |||
@@ -10422,6 +10422,28 @@ static void bnx2x_848xx_set_link_led(struct bnx2x_phy *phy, | |||
10422 | MDIO_PMA_DEVAD, | 10422 | MDIO_PMA_DEVAD, |
10423 | MDIO_PMA_REG_8481_LED1_MASK, | 10423 | MDIO_PMA_REG_8481_LED1_MASK, |
10424 | 0x0); | 10424 | 0x0); |
10425 | if (phy->type == | ||
10426 | PORT_HW_CFG_XGXS_EXT_PHY_TYPE_BCM84834) { | ||
10427 | /* Disable MI_INT interrupt before setting LED4 | ||
10428 | * source to constant off. | ||
10429 | */ | ||
10430 | if (REG_RD(bp, NIG_REG_MASK_INTERRUPT_PORT0 + | ||
10431 | params->port*4) & | ||
10432 | NIG_MASK_MI_INT) { | ||
10433 | params->link_flags |= | ||
10434 | LINK_FLAGS_INT_DISABLED; | ||
10435 | |||
10436 | bnx2x_bits_dis( | ||
10437 | bp, | ||
10438 | NIG_REG_MASK_INTERRUPT_PORT0 + | ||
10439 | params->port*4, | ||
10440 | NIG_MASK_MI_INT); | ||
10441 | } | ||
10442 | bnx2x_cl45_write(bp, phy, | ||
10443 | MDIO_PMA_DEVAD, | ||
10444 | MDIO_PMA_REG_8481_SIGNAL_MASK, | ||
10445 | 0x0); | ||
10446 | } | ||
10425 | } | 10447 | } |
10426 | break; | 10448 | break; |
10427 | case LED_MODE_ON: | 10449 | case LED_MODE_ON: |
@@ -10468,6 +10490,28 @@ static void bnx2x_848xx_set_link_led(struct bnx2x_phy *phy, | |||
10468 | MDIO_PMA_DEVAD, | 10490 | MDIO_PMA_DEVAD, |
10469 | MDIO_PMA_REG_8481_LED1_MASK, | 10491 | MDIO_PMA_REG_8481_LED1_MASK, |
10470 | 0x20); | 10492 | 0x20); |
10493 | if (phy->type == | ||
10494 | PORT_HW_CFG_XGXS_EXT_PHY_TYPE_BCM84834) { | ||
10495 | /* Disable MI_INT interrupt before setting LED4 | ||
10496 | * source to constant on. | ||
10497 | */ | ||
10498 | if (REG_RD(bp, NIG_REG_MASK_INTERRUPT_PORT0 + | ||
10499 | params->port*4) & | ||
10500 | NIG_MASK_MI_INT) { | ||
10501 | params->link_flags |= | ||
10502 | LINK_FLAGS_INT_DISABLED; | ||
10503 | |||
10504 | bnx2x_bits_dis( | ||
10505 | bp, | ||
10506 | NIG_REG_MASK_INTERRUPT_PORT0 + | ||
10507 | params->port*4, | ||
10508 | NIG_MASK_MI_INT); | ||
10509 | } | ||
10510 | bnx2x_cl45_write(bp, phy, | ||
10511 | MDIO_PMA_DEVAD, | ||
10512 | MDIO_PMA_REG_8481_SIGNAL_MASK, | ||
10513 | 0x20); | ||
10514 | } | ||
10471 | } | 10515 | } |
10472 | break; | 10516 | break; |
10473 | 10517 | ||
@@ -10532,6 +10576,22 @@ static void bnx2x_848xx_set_link_led(struct bnx2x_phy *phy, | |||
10532 | MDIO_PMA_DEVAD, | 10576 | MDIO_PMA_DEVAD, |
10533 | MDIO_PMA_REG_8481_LINK_SIGNAL, | 10577 | MDIO_PMA_REG_8481_LINK_SIGNAL, |
10534 | val); | 10578 | val); |
10579 | if (phy->type == | ||
10580 | PORT_HW_CFG_XGXS_EXT_PHY_TYPE_BCM84834) { | ||
10581 | /* Restore LED4 source to external link, | ||
10582 | * and re-enable interrupts. | ||
10583 | */ | ||
10584 | bnx2x_cl45_write(bp, phy, | ||
10585 | MDIO_PMA_DEVAD, | ||
10586 | MDIO_PMA_REG_8481_SIGNAL_MASK, | ||
10587 | 0x40); | ||
10588 | if (params->link_flags & | ||
10589 | LINK_FLAGS_INT_DISABLED) { | ||
10590 | bnx2x_link_int_enable(params); | ||
10591 | params->link_flags &= | ||
10592 | ~LINK_FLAGS_INT_DISABLED; | ||
10593 | } | ||
10594 | } | ||
10535 | } | 10595 | } |
10536 | break; | 10596 | break; |
10537 | } | 10597 | } |
diff --git a/drivers/net/ethernet/broadcom/bnx2x/bnx2x_link.h b/drivers/net/ethernet/broadcom/bnx2x/bnx2x_link.h index d25c7d79787..be5c195d03d 100644 --- a/drivers/net/ethernet/broadcom/bnx2x/bnx2x_link.h +++ b/drivers/net/ethernet/broadcom/bnx2x/bnx2x_link.h | |||
@@ -307,7 +307,8 @@ struct link_params { | |||
307 | struct bnx2x *bp; | 307 | struct bnx2x *bp; |
308 | u16 req_fc_auto_adv; /* Should be set to TX / BOTH when | 308 | u16 req_fc_auto_adv; /* Should be set to TX / BOTH when |
309 | req_flow_ctrl is set to AUTO */ | 309 | req_flow_ctrl is set to AUTO */ |
310 | u16 rsrv1; | 310 | u16 link_flags; |
311 | #define LINK_FLAGS_INT_DISABLED (1<<0) | ||
311 | u32 lfa_base; | 312 | u32 lfa_base; |
312 | }; | 313 | }; |
313 | 314 | ||