diff options
author | Felix Fietkau | 2013-02-22 14:09:17 -0600 |
---|---|---|
committer | John W. Linville | 2013-02-27 13:12:51 -0600 |
commit | a3d63cadbad97671d740a9698acc2c95d1ca6e79 (patch) | |
tree | 86a62f8c3cf1d9e82c5ff0009da018c6b4c037cb | |
parent | 1615a7434e823ea5002934f6805a501082bf5d39 (diff) | |
download | am43-linux-kernel-a3d63cadbad97671d740a9698acc2c95d1ca6e79.tar.gz am43-linux-kernel-a3d63cadbad97671d740a9698acc2c95d1ca6e79.tar.xz am43-linux-kernel-a3d63cadbad97671d740a9698acc2c95d1ca6e79.zip |
ath9k: fix RSSI dummy marker value
RSSI is being stored internally as s8 in several places. The indication
of an unset RSSI value, ATH_RSSI_DUMMY_MARKER, was supposed to have been
set to 127, but ended up being set to 0x127 because of a code cleanup
mistake. This could lead to invalid signal strength values in a few
places.
Signed-off-by: Felix Fietkau <nbd@openwrt.org>
Cc: stable@vger.kernel.org
Signed-off-by: John W. Linville <linville@tuxdriver.com>
-rw-r--r-- | drivers/net/wireless/ath/ath9k/common.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/net/wireless/ath/ath9k/common.h b/drivers/net/wireless/ath/ath9k/common.h index 5f845beeb18..050ca4a4850 100644 --- a/drivers/net/wireless/ath/ath9k/common.h +++ b/drivers/net/wireless/ath/ath9k/common.h | |||
@@ -27,7 +27,7 @@ | |||
27 | #define WME_MAX_BA WME_BA_BMP_SIZE | 27 | #define WME_MAX_BA WME_BA_BMP_SIZE |
28 | #define ATH_TID_MAX_BUFS (2 * WME_MAX_BA) | 28 | #define ATH_TID_MAX_BUFS (2 * WME_MAX_BA) |
29 | 29 | ||
30 | #define ATH_RSSI_DUMMY_MARKER 0x127 | 30 | #define ATH_RSSI_DUMMY_MARKER 127 |
31 | #define ATH_RSSI_LPF_LEN 10 | 31 | #define ATH_RSSI_LPF_LEN 10 |
32 | #define RSSI_LPF_THRESHOLD -20 | 32 | #define RSSI_LPF_THRESHOLD -20 |
33 | #define ATH_RSSI_EP_MULTIPLIER (1<<7) | 33 | #define ATH_RSSI_EP_MULTIPLIER (1<<7) |