diff options
author | Felix Fietkau | 2013-02-23 11:40:57 -0600 |
---|---|---|
committer | Johannes Berg | 2013-02-26 14:53:01 -0600 |
commit | b759f4ddcafb6414056cf3e49f2ab12359101c2e (patch) | |
tree | 79dcf58cb041956eafe8ca8a07321e48581e1ec5 | |
parent | a7679ed5a0e92c87eeef33ae463e39a843561836 (diff) | |
download | am43-linux-kernel-b759f4ddcafb6414056cf3e49f2ab12359101c2e.tar.gz am43-linux-kernel-b759f4ddcafb6414056cf3e49f2ab12359101c2e.tar.xz am43-linux-kernel-b759f4ddcafb6414056cf3e49f2ab12359101c2e.zip |
mac80211: fix idle handling in monitor mode
When the driver does not want a monitor mode VIF, no channel context is
allocated for it. This causes ieee80211_recalc_idle to put the hardware
into idle mode if only a monitor mode is active, breaking injection.
Fix this by checking local->monitors in addition to active channel
contexts.
Signed-off-by: Felix Fietkau <nbd@openwrt.org>
Signed-off-by: Johannes Berg <johannes.berg@intel.com>
-rw-r--r-- | net/mac80211/iface.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/net/mac80211/iface.c b/net/mac80211/iface.c index 2c059e54e88..640afab304d 100644 --- a/net/mac80211/iface.c +++ b/net/mac80211/iface.c | |||
@@ -107,7 +107,7 @@ void ieee80211_recalc_idle(struct ieee80211_local *local) | |||
107 | 107 | ||
108 | lockdep_assert_held(&local->mtx); | 108 | lockdep_assert_held(&local->mtx); |
109 | 109 | ||
110 | active = !list_empty(&local->chanctx_list); | 110 | active = !list_empty(&local->chanctx_list) || local->monitors; |
111 | 111 | ||
112 | if (!local->ops->remain_on_channel) { | 112 | if (!local->ops->remain_on_channel) { |
113 | list_for_each_entry(roc, &local->roc_list, list) { | 113 | list_for_each_entry(roc, &local->roc_list, list) { |