diff options
author | Silviu-Mihai Popescu | 2013-03-03 15:09:31 -0600 |
---|---|---|
committer | David S. Miller | 2013-03-04 13:12:07 -0600 |
commit | d2123be0e55101742dacd6dae60cdd0f1e2ef302 (patch) | |
tree | 7c1f5403e952fbec15f3865adf47bad91114ee55 | |
parent | 7dac1b514a00817ddb43704068c14ffd8b8fba19 (diff) | |
download | am43-linux-kernel-d2123be0e55101742dacd6dae60cdd0f1e2ef302.tar.gz am43-linux-kernel-d2123be0e55101742dacd6dae60cdd0f1e2ef302.tar.xz am43-linux-kernel-d2123be0e55101742dacd6dae60cdd0f1e2ef302.zip |
CAIF: fix sparse warning for caif_usb
This fixes the following sparse warning:
net/caif/caif_usb.c:84:16: warning: symbol 'cfusbl_create' was not
declared. Should it be static?
Signed-off-by: Silviu-Mihai Popescu <silviupopescu1990@gmail.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
-rw-r--r-- | net/caif/caif_usb.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/net/caif/caif_usb.c b/net/caif/caif_usb.c index 3ebc8cbc91f..ef8ebaa993c 100644 --- a/net/caif/caif_usb.c +++ b/net/caif/caif_usb.c | |||
@@ -81,8 +81,8 @@ static void cfusbl_ctrlcmd(struct cflayer *layr, enum caif_ctrlcmd ctrl, | |||
81 | layr->up->ctrlcmd(layr->up, ctrl, layr->id); | 81 | layr->up->ctrlcmd(layr->up, ctrl, layr->id); |
82 | } | 82 | } |
83 | 83 | ||
84 | struct cflayer *cfusbl_create(int phyid, u8 ethaddr[ETH_ALEN], | 84 | static struct cflayer *cfusbl_create(int phyid, u8 ethaddr[ETH_ALEN], |
85 | u8 braddr[ETH_ALEN]) | 85 | u8 braddr[ETH_ALEN]) |
86 | { | 86 | { |
87 | struct cfusbl *this = kmalloc(sizeof(struct cfusbl), GFP_ATOMIC); | 87 | struct cfusbl *this = kmalloc(sizeof(struct cfusbl), GFP_ATOMIC); |
88 | 88 | ||