diff options
author | Dmitry Kravkov | 2013-02-26 18:04:59 -0600 |
---|---|---|
committer | David S. Miller | 2013-02-27 12:10:35 -0600 |
commit | e2593fcde1d906b26b81b38755749f7427f3439f (patch) | |
tree | 716935ae00770149832a4f44c564703333e04bcb | |
parent | 90c7881ecee1f08e0a49172cf61371cf2509ee4a (diff) | |
download | am43-linux-kernel-e2593fcde1d906b26b81b38755749f7427f3439f.tar.gz am43-linux-kernel-e2593fcde1d906b26b81b38755749f7427f3439f.tar.xz am43-linux-kernel-e2593fcde1d906b26b81b38755749f7427f3439f.zip |
bnx2x: fix UDP checksum for 57710/57711.
Since commit 86564c3f "bnx2x: Remove many sparse warnings" UDP
csum offload is broken for 57710/57711. Fix return value.
Signed-off-by: Dmitry Kravkov <dmitry@broadcom.com>
CC: Ariel Elior <ariele@broadcom.com>
CC: Yuval Mintz <yuvalmin@broadcom.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
-rw-r--r-- | drivers/net/ethernet/broadcom/bnx2x/bnx2x_cmn.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/net/ethernet/broadcom/bnx2x/bnx2x_cmn.c b/drivers/net/ethernet/broadcom/bnx2x/bnx2x_cmn.c index ecac04a3687..a923bc4d5a1 100644 --- a/drivers/net/ethernet/broadcom/bnx2x/bnx2x_cmn.c +++ b/drivers/net/ethernet/broadcom/bnx2x/bnx2x_cmn.c | |||
@@ -3142,7 +3142,7 @@ static inline __le16 bnx2x_csum_fix(unsigned char *t_header, u16 csum, s8 fix) | |||
3142 | tsum = ~csum_fold(csum_add((__force __wsum) csum, | 3142 | tsum = ~csum_fold(csum_add((__force __wsum) csum, |
3143 | csum_partial(t_header, -fix, 0))); | 3143 | csum_partial(t_header, -fix, 0))); |
3144 | 3144 | ||
3145 | return bswab16(csum); | 3145 | return bswab16(tsum); |
3146 | } | 3146 | } |
3147 | 3147 | ||
3148 | static inline u32 bnx2x_xmit_type(struct bnx2x *bp, struct sk_buff *skb) | 3148 | static inline u32 bnx2x_xmit_type(struct bnx2x *bp, struct sk_buff *skb) |