diff options
author | Jaya Kumar | 2005-11-17 03:12:23 -0600 |
---|---|---|
committer | Jaroslav Kysela | 2006-01-03 05:16:27 -0600 |
commit | 9b4ffa48ae855c8657a36014c5b0243ff69f4722 (patch) | |
tree | 4e36c51bdc69162d6b046641a755907c0e8a3fb1 /CREDITS | |
parent | c3e6f7d8763fa0400d28c57633eb323515ba05fc (diff) | |
download | am43-linux-kernel-9b4ffa48ae855c8657a36014c5b0243ff69f4722.tar.gz am43-linux-kernel-9b4ffa48ae855c8657a36014c5b0243ff69f4722.tar.xz am43-linux-kernel-9b4ffa48ae855c8657a36014c5b0243ff69f4722.zip |
[ALSA] Add support for the CS5535 Audio device
Add support for the CS5535 Audio device. I've fixed up some errors as per
Takashi's advice from the thread:
http://lkml.org/lkml/2005/9/15/119
From: Alan Cox <alan@lxorguk.ukuu.org.uk>
cs5535 is a 32bit x86 only device using weird CPU features
Signed-off-by: Jaya Kumar <jayakumar.alsa@gmail.com>
Signed-off-by: Andrew Morton <akpm@osdl.org>
Signed-off-by: Takashi Iwai <tiwai@suse.de>
Diffstat (limited to 'CREDITS')
-rw-r--r-- | CREDITS | 1 |
1 files changed, 1 insertions, 0 deletions
@@ -1883,6 +1883,7 @@ N: Jaya Kumar | |||
1883 | E: jayalk@intworks.biz | 1883 | E: jayalk@intworks.biz |
1884 | W: http://www.intworks.biz | 1884 | W: http://www.intworks.biz |
1885 | D: Arc monochrome LCD framebuffer driver, x86 reboot fixups | 1885 | D: Arc monochrome LCD framebuffer driver, x86 reboot fixups |
1886 | D: pirq addr, CS5535 alsa audio driver | ||
1886 | S: Gurgaon, India | 1887 | S: Gurgaon, India |
1887 | S: Kuala Lumpur, Malaysia | 1888 | S: Kuala Lumpur, Malaysia |
1888 | 1889 | ||