diff options
author | Olof Johansson | 2013-02-12 17:11:40 -0600 |
---|---|---|
committer | Olof Johansson | 2013-02-12 17:11:40 -0600 |
commit | 7839c281edd9f4744be58ff0b29aabc64aabde31 (patch) | |
tree | 1c122b11e3dd437ece0a09133acba0c54ac5fe38 /Documentation | |
parent | 836dc9e3fbbab0c30aa6e664417225f5c1fb1c39 (diff) | |
parent | 7c1da5854f3a4af7e44c059fdde750119c05f1a4 (diff) | |
download | am43-linux-kernel-7839c281edd9f4744be58ff0b29aabc64aabde31.tar.gz am43-linux-kernel-7839c281edd9f4744be58ff0b29aabc64aabde31.tar.xz am43-linux-kernel-7839c281edd9f4744be58ff0b29aabc64aabde31.zip |
Merge tag 'imx-dt-3.9' of git://git.linaro.org/people/shawnguo/linux-2.6 into late/dt
From Shawn Guo:
imx device tree changes for 3.9
- Some tweaking and updates on device tree sources
- Enable imx6q-cpufreq support for device tree boot
- IMX/MXC onewire driver device tree conversion. Onewire maintainer
Evgeniy Polyakov gives his ACK to bless it go via arm-soc tree.
* tag 'imx-dt-3.9' of git://git.linaro.org/people/shawnguo/linux-2.6: (22 commits)
ARM: dts: add dtsi for imx6q and imx6dl
ARM: dts: rename imx6q.dtsi to imx6qdl.dtsi
ARM: dts: i.MX6: Add regulator delay support
ARM: dts: Add device tree entry for onewire master on i.MX53
ARM: i.MX53: Add clocks for i.mx53 onewire master.
W1: Add device tree support to MXC onewire master.
ARM: imx: enable imx6q-cpufreq support
ARM: dts: Add apf51 basic support
ARM i.MX6: change mxs usbphy clock usage
ARM: dts: imx6q: Remove silicon version from SDMA firmware
ARM i.MX53: dts: add oftree for MBa53 baseboard
ARM i.MX53: add dts for the TQ tqma53 module
ARM: dts: imx53: pinctrl update
ARM i.MX51 babbage: Add keypad support
ARM: dts: imx: Add imx51 KPP entry
ARM: dts: imx25-karo-tx25: Put status entry in the end
ARM: mx25pdk: Add device tree support
ARM: dts: imx: use nodes label in board dts
ARM: dts: add missing imx dtb targets
ARM: boot: dts: Add an entry for imx27-pdk.dtb
...
Diffstat (limited to 'Documentation')
5 files changed, 36 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/arm/armadeus.txt b/Documentation/devicetree/bindings/arm/armadeus.txt new file mode 100644 index 00000000000..9821283ff51 --- /dev/null +++ b/Documentation/devicetree/bindings/arm/armadeus.txt | |||
@@ -0,0 +1,6 @@ | |||
1 | Armadeus i.MX Platforms Device Tree Bindings | ||
2 | ----------------------------------------------- | ||
3 | |||
4 | APF51: i.MX51 based module. | ||
5 | Required root node properties: | ||
6 | - compatible = "armadeus,imx51-apf51", "fsl,imx51"; | ||
diff --git a/Documentation/devicetree/bindings/arm/fsl.txt b/Documentation/devicetree/bindings/arm/fsl.txt index f79818711e8..e935d7d4ac4 100644 --- a/Documentation/devicetree/bindings/arm/fsl.txt +++ b/Documentation/devicetree/bindings/arm/fsl.txt | |||
@@ -5,6 +5,14 @@ i.MX23 Evaluation Kit | |||
5 | Required root node properties: | 5 | Required root node properties: |
6 | - compatible = "fsl,imx23-evk", "fsl,imx23"; | 6 | - compatible = "fsl,imx23-evk", "fsl,imx23"; |
7 | 7 | ||
8 | i.MX25 Product Development Kit | ||
9 | Required root node properties: | ||
10 | - compatible = "fsl,imx25-pdk", "fsl,imx25"; | ||
11 | |||
12 | i.MX27 Product Development Kit | ||
13 | Required root node properties: | ||
14 | - compatible = "fsl,imx27-pdk", "fsl,imx27"; | ||
15 | |||
8 | i.MX28 Evaluation Kit | 16 | i.MX28 Evaluation Kit |
9 | Required root node properties: | 17 | Required root node properties: |
10 | - compatible = "fsl,imx28-evk", "fsl,imx28"; | 18 | - compatible = "fsl,imx28-evk", "fsl,imx28"; |
diff --git a/Documentation/devicetree/bindings/clock/imx5-clock.txt b/Documentation/devicetree/bindings/clock/imx5-clock.txt index 04ad47876be..2a0c904c46a 100644 --- a/Documentation/devicetree/bindings/clock/imx5-clock.txt +++ b/Documentation/devicetree/bindings/clock/imx5-clock.txt | |||
@@ -171,6 +171,7 @@ clocks and IDs. | |||
171 | can_sel 156 | 171 | can_sel 156 |
172 | can1_serial_gate 157 | 172 | can1_serial_gate 157 |
173 | can1_ipg_gate 158 | 173 | can1_ipg_gate 158 |
174 | owire_gate 159 | ||
174 | 175 | ||
175 | Examples (for mx53): | 176 | Examples (for mx53): |
176 | 177 | ||
diff --git a/Documentation/devicetree/bindings/clock/imx6q-clock.txt b/Documentation/devicetree/bindings/clock/imx6q-clock.txt index f73fdf59556..969b38e06ad 100644 --- a/Documentation/devicetree/bindings/clock/imx6q-clock.txt +++ b/Documentation/devicetree/bindings/clock/imx6q-clock.txt | |||
@@ -203,6 +203,8 @@ clocks and IDs. | |||
203 | pcie_ref 188 | 203 | pcie_ref 188 |
204 | pcie_ref_125m 189 | 204 | pcie_ref_125m 189 |
205 | enet_ref 190 | 205 | enet_ref 190 |
206 | usbphy1_gate 191 | ||
207 | usbphy2_gate 192 | ||
206 | 208 | ||
207 | Examples: | 209 | Examples: |
208 | 210 | ||
diff --git a/Documentation/devicetree/bindings/w1/fsl-imx-owire.txt b/Documentation/devicetree/bindings/w1/fsl-imx-owire.txt new file mode 100644 index 00000000000..ecf42c07684 --- /dev/null +++ b/Documentation/devicetree/bindings/w1/fsl-imx-owire.txt | |||
@@ -0,0 +1,19 @@ | |||
1 | * Freescale i.MX One wire bus master controller | ||
2 | |||
3 | Required properties: | ||
4 | - compatible : should be "fsl,imx21-owire" | ||
5 | - reg : Address and length of the register set for the device | ||
6 | |||
7 | Optional properties: | ||
8 | - clocks : phandle of clock that supplies the module (required if platform | ||
9 | clock bindings use device tree) | ||
10 | |||
11 | Example: | ||
12 | |||
13 | - From imx53.dtsi: | ||
14 | owire: owire@63fa4000 { | ||
15 | compatible = "fsl,imx53-owire", "fsl,imx21-owire"; | ||
16 | reg = <0x63fa4000 0x4000>; | ||
17 | clocks = <&clks 159>; | ||
18 | status = "disabled"; | ||
19 | }; | ||