diff options
author | John Crispin | 2013-01-31 06:44:10 -0600 |
---|---|---|
committer | John Crispin | 2013-02-16 18:25:33 -0600 |
commit | dcc7310e144c3bf17a86d2f058d60fb525d4b34a (patch) | |
tree | c6d7813c6dac607e31a229c9d3b46ed4454c4061 /Documentation | |
parent | 6d63d70f9fe4c1b3d293ac3b9d2fcaf937d95cea (diff) | |
download | am43-linux-kernel-dcc7310e144c3bf17a86d2f058d60fb525d4b34a.tar.gz am43-linux-kernel-dcc7310e144c3bf17a86d2f058d60fb525d4b34a.tar.xz am43-linux-kernel-dcc7310e144c3bf17a86d2f058d60fb525d4b34a.zip |
Document: devicetree: add OF documents for MIPS interrupt controller
Signed-off-by: John Crispin <blogic@openwrt.org>
Acked-by: David Daney <david.daney@cavium.com>
Patchwork: http://patchwork.linux-mips.org/patch/4901/
Diffstat (limited to 'Documentation')
-rw-r--r-- | Documentation/devicetree/bindings/mips/cpu_irq.txt | 47 |
1 files changed, 47 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/mips/cpu_irq.txt b/Documentation/devicetree/bindings/mips/cpu_irq.txt new file mode 100644 index 00000000000..13aa4b62c62 --- /dev/null +++ b/Documentation/devicetree/bindings/mips/cpu_irq.txt | |||
@@ -0,0 +1,47 @@ | |||
1 | MIPS CPU interrupt controller | ||
2 | |||
3 | On MIPS the mips_cpu_intc_init() helper can be used to initialize the 8 CPU | ||
4 | IRQs from a devicetree file and create a irq_domain for IRQ controller. | ||
5 | |||
6 | With the irq_domain in place we can describe how the 8 IRQs are wired to the | ||
7 | platforms internal interrupt controller cascade. | ||
8 | |||
9 | Below is an example of a platform describing the cascade inside the devicetree | ||
10 | and the code used to load it inside arch_init_irq(). | ||
11 | |||
12 | Required properties: | ||
13 | - compatible : Should be "mti,cpu-interrupt-controller" | ||
14 | |||
15 | Example devicetree: | ||
16 | cpu-irq: cpu-irq@0 { | ||
17 | #address-cells = <0>; | ||
18 | |||
19 | interrupt-controller; | ||
20 | #interrupt-cells = <1>; | ||
21 | |||
22 | compatible = "mti,cpu-interrupt-controller"; | ||
23 | }; | ||
24 | |||
25 | intc: intc@200 { | ||
26 | compatible = "ralink,rt2880-intc"; | ||
27 | reg = <0x200 0x100>; | ||
28 | |||
29 | interrupt-controller; | ||
30 | #interrupt-cells = <1>; | ||
31 | |||
32 | interrupt-parent = <&cpu-irq>; | ||
33 | interrupts = <2>; | ||
34 | }; | ||
35 | |||
36 | |||
37 | Example platform irq.c: | ||
38 | static struct of_device_id __initdata of_irq_ids[] = { | ||
39 | { .compatible = "mti,cpu-interrupt-controller", .data = mips_cpu_intc_init }, | ||
40 | { .compatible = "ralink,rt2880-intc", .data = intc_of_init }, | ||
41 | {}, | ||
42 | }; | ||
43 | |||
44 | void __init arch_init_irq(void) | ||
45 | { | ||
46 | of_irq_init(of_irq_ids); | ||
47 | } | ||