diff options
author | R.Marek@sh.cvut.cz | 2005-04-21 04:07:56 -0500 |
---|---|---|
committer | Greg KH | 2005-05-31 16:03:05 -0500 |
commit | 4a4e5787e0b721021fe0a456ddc987a04cebfc8d (patch) | |
tree | 8e713a04651d591c239c847f62221432281db630 /MAINTAINERS | |
parent | 2e3e80c2b75e3815a0160cbd23d4fdb767d66b35 (diff) | |
download | am43-linux-kernel-4a4e5787e0b721021fe0a456ddc987a04cebfc8d.tar.gz am43-linux-kernel-4a4e5787e0b721021fe0a456ddc987a04cebfc8d.tar.xz am43-linux-kernel-4a4e5787e0b721021fe0a456ddc987a04cebfc8d.zip |
[PATCH] I2C: ALI1563 SMBus driver fix
This patch fixes "grave" bugs in i2c-ali1563 driver. It seems on recent
chipset revisions the HSTS_DONE is set only for block transfers, so we
must detect the end of ordinary transaction other way. Also due to missing
and mask, setting other transfer modes was not possible. Moreover the
continous byte mode transfer uses DAT0 for command rather than CMD command.
All those changes were tested with help of Chunhao Huang from Winbond.
I'm willing to maintain the driver. Second patch adds me as maintainer
if this is neccessary.
Signed-Off-By: Rudolf Marek <r.marek@sh.cvut.cz>
Signed-off-by: Greg Kroah-Hartman <gregkh@suse.de>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 97bc927d2c5..65ad8251e4b 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -239,6 +239,12 @@ L: linux-usb-devel@lists.sourceforge.net | |||
239 | W: http://www.linux-usb.org/SpeedTouch/ | 239 | W: http://www.linux-usb.org/SpeedTouch/ |
240 | S: Maintained | 240 | S: Maintained |
241 | 241 | ||
242 | ALI1563 I2C DRIVER | ||
243 | P: Rudolf Marek | ||
244 | M: r.marek@sh.cvut.cz | ||
245 | L: sensors@stimpy.netroedge.com | ||
246 | S: Maintained | ||
247 | |||
242 | ALPHA PORT | 248 | ALPHA PORT |
243 | P: Richard Henderson | 249 | P: Richard Henderson |
244 | M: rth@twiddle.net | 250 | M: rth@twiddle.net |