diff options
author | Shane Wang | 2010-03-10 00:36:10 -0600 |
---|---|---|
committer | H. Peter Anvin | 2010-03-19 15:39:58 -0500 |
commit | 4bd96a7a8185755b091233b16034c7436cbf57af (patch) | |
tree | 5a6d1a5014a39f0463c79abda29a482f4dd52dd1 /MAINTAINERS | |
parent | a3d3203e4bb40f253b1541e310dc0f9305be7c84 (diff) | |
download | am43-linux-kernel-4bd96a7a8185755b091233b16034c7436cbf57af.tar.gz am43-linux-kernel-4bd96a7a8185755b091233b16034c7436cbf57af.tar.xz am43-linux-kernel-4bd96a7a8185755b091233b16034c7436cbf57af.zip |
x86, tboot: Add support for S3 memory integrity protection
This patch adds support for S3 memory integrity protection within an Intel(R)
TXT launched kernel, for all kernel and userspace memory. All RAM used by the
kernel and userspace, as indicated by memory ranges of type E820_RAM and
E820_RESERVED_KERN in the e820 table, will be integrity protected.
The MAINTAINERS file is also updated to reflect the maintainers of the
TXT-related code.
All MACing is done in tboot, based on a complexity analysis and tradeoff.
v3: Compared with v2, this patch adds a check of array size in
tboot.c, and a note to specify which c/s of tboot supports this kind
of MACing in intel_txt.txt.
Signed-off-by: Shane Wang <shane.wang@intel.com>
LKML-Reference: <4B973DDA.6050902@intel.com>
Signed-off-by: Joseph Cihula <joseph.cihula@intel.com>
Acked-by: Pavel Machek <pavel@ucw.cz>
Acked-by: Rafael J. Wysocki <rjw@sisk.pl>
Signed-off-by: H. Peter Anvin <hpa@zytor.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 11 |
1 files changed, 11 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 47cc449d89d..d3072cb8805 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -2940,6 +2940,17 @@ S: Odd Fixes | |||
2940 | F: Documentation/networking/README.ipw2200 | 2940 | F: Documentation/networking/README.ipw2200 |
2941 | F: drivers/net/wireless/ipw2x00/ipw2200.* | 2941 | F: drivers/net/wireless/ipw2x00/ipw2200.* |
2942 | 2942 | ||
2943 | INTEL(R) TRUSTED EXECUTION TECHNOLOGY (TXT) | ||
2944 | M: Joseph Cihula <joseph.cihula@intel.com> | ||
2945 | M: Shane Wang <shane.wang@intel.com> | ||
2946 | L: tboot-devel@lists.sourceforge.net | ||
2947 | W: http://tboot.sourceforge.net | ||
2948 | T: Mercurial http://www.bughost.org/repos.hg/tboot.hg | ||
2949 | S: Supported | ||
2950 | F: Documentation/intel_txt.txt | ||
2951 | F: include/linux/tboot.h | ||
2952 | F: arch/x86/kernel/tboot.c | ||
2953 | |||
2943 | INTEL WIRELESS WIMAX CONNECTION 2400 | 2954 | INTEL WIRELESS WIMAX CONNECTION 2400 |
2944 | M: Inaky Perez-Gonzalez <inaky.perez-gonzalez@intel.com> | 2955 | M: Inaky Perez-Gonzalez <inaky.perez-gonzalez@intel.com> |
2945 | M: linux-wimax@intel.com | 2956 | M: linux-wimax@intel.com |