diff options
author | Linus Torvalds | 2013-02-26 11:41:53 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-02-26 11:41:53 -0600 |
commit | 52caa59ed335616c5254adff7911465a57ed9f14 (patch) | |
tree | de0a1e91850c9e439e82f83f228d89fee3b90b09 /MAINTAINERS | |
parent | 4c8c225abf972ce422c241579ce1d4d27eaeb166 (diff) | |
parent | 55827f4aa6442ddd1d6a4e1e32f2f457eb113c22 (diff) | |
download | am43-linux-kernel-52caa59ed335616c5254adff7911465a57ed9f14.tar.gz am43-linux-kernel-52caa59ed335616c5254adff7911465a57ed9f14.tar.xz am43-linux-kernel-52caa59ed335616c5254adff7911465a57ed9f14.zip |
Merge branch 'i2c/for-next' of git://git.kernel.org/pub/scm/linux/kernel/git/wsa/linux
Pull i2c updates from Wolfram Sang:
"Highlights:
- new drivers for Intel ismt & Broadcom bcm2835
- a number of drivers got support for more variants and mostly got
cleaned up on the way (sis630, i801, at91, tegra, designware)
- i2c got rid of all *_set_drvdata(..., NULL) on remove/probe failure
- removed the i2c_smbus_process_call from the core since there are no
users
- mxs can now switch between PIO and DMA depending on the message
size and the bus speed can now be arbitrary
In addition, there is the usual bunch of fixes, cleanups, devm_*
conversions, etc"
Fixed conflict (and buggy devm_* conversion) in i2c-s3c2410.c
* 'i2c/for-next' of git://git.kernel.org/pub/scm/linux/kernel/git/wsa/linux: (39 commits)
i2c: Remove unneeded xxx_set_drvdata(..., NULL) calls
i2c: pxa: remove incorrect __exit annotations
i2c: ocores: Fix pointer to integer cast warning
i2c: tegra: remove warning dump if timeout happen in transfer
i2c: fix i2c-ismt.c printk format warning
i2c: i801: Add Device IDs for Intel Wellsburg PCH
i2c: add bcm2835 driver
i2c: ismt: Add Seth and Myself as maintainers
i2c: sis630: checkpatch cleanup
i2c: sis630: display unsigned hex
i2c: sis630: use hex to constants for SMBus commands
i2c: sis630: fix behavior after collision
i2c: sis630: clear sticky bits
i2c: sis630: Add SIS964 support
i2c: isch: Add module parameter for backbone clock rate if divider is unset
i2c: at91: fix unsed variable warning when building with !CONFIG_OF
i2c: Adding support for Intel iSMT SMBus 2.0 host controller
i2c: sh_mobile: don't send a stop condition by default inside transfers
i2c: sh_mobile: eliminate an open-coded "goto" loop
i2c: sh_mobile: fix timeout error handling
...
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index ec9b7d2aa6a..1e5c3a4ece7 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -3852,6 +3852,13 @@ F: drivers/i2c/busses/i2c-sis96x.c | |||
3852 | F: drivers/i2c/busses/i2c-via.c | 3852 | F: drivers/i2c/busses/i2c-via.c |
3853 | F: drivers/i2c/busses/i2c-viapro.c | 3853 | F: drivers/i2c/busses/i2c-viapro.c |
3854 | 3854 | ||
3855 | I2C/SMBUS ISMT DRIVER | ||
3856 | M: Seth Heasley <seth.heasley@intel.com> | ||
3857 | M: Neil Horman <nhorman@tuxdriver.com> | ||
3858 | L: linux-i2c@vger.kernel.org | ||
3859 | F: drivers/i2c/busses/i2c-ismt.c | ||
3860 | F: Documentation/i2c/busses/i2c-ismt | ||
3861 | |||
3855 | I2C/SMBUS STUB DRIVER | 3862 | I2C/SMBUS STUB DRIVER |
3856 | M: "Mark M. Hoffman" <mhoffman@lightlink.com> | 3863 | M: "Mark M. Hoffman" <mhoffman@lightlink.com> |
3857 | L: linux-i2c@vger.kernel.org | 3864 | L: linux-i2c@vger.kernel.org |