diff options
author | Jiri Kosina | 2012-05-18 06:52:29 -0500 |
---|---|---|
committer | Jiri Kosina | 2012-05-18 08:19:11 -0500 |
commit | 8206f664bfd7121e79f3b3fbf967953dbed78d7f (patch) | |
tree | 0006f6676e6bd3bb1f6335ab19b5afa7bac0c62a /MAINTAINERS | |
parent | bfa10b8c98bb335bc3e401d3ec947d446f04d1aa (diff) | |
download | am43-linux-kernel-8206f664bfd7121e79f3b3fbf967953dbed78d7f.tar.gz am43-linux-kernel-8206f664bfd7121e79f3b3fbf967953dbed78d7f.tar.xz am43-linux-kernel-8206f664bfd7121e79f3b3fbf967953dbed78d7f.zip |
floppy: take over maintainership
I have fought the current maintainer to the death in the Thunderdome
[1] https://lkml.org/lkml/2012/5/16/370
Umm, actually, there is noone taking care of the driver due to lack
of real hardware, and I still have some. The driver exposes bugs on
emulated/virtualized devices (mostly due to timing), but it's essential
to verify the fixes against a real hardware as well (which has been
holding back some of the fixes).
Acked-by: Linus Torvalds <torvalds@linux-foundation.org>
Signed-off-by: Jiri Kosina <jkosina@suse.cz>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index bb76fc42fc4..2c2fba2c37b 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -2770,6 +2770,12 @@ F: Documentation/firmware_class/ | |||
2770 | F: drivers/base/firmware*.c | 2770 | F: drivers/base/firmware*.c |
2771 | F: include/linux/firmware.h | 2771 | F: include/linux/firmware.h |
2772 | 2772 | ||
2773 | FLOPPY DRIVER | ||
2774 | M: Jiri Kosina <jkosina@suse.cz> | ||
2775 | T: git git://git.kernel.org/pub/scm/linux/kernel/git/jikos/floppy.git | ||
2776 | S: Odd fixes | ||
2777 | F: drivers/block/floppy.c | ||
2778 | |||
2773 | FPU EMULATOR | 2779 | FPU EMULATOR |
2774 | M: Bill Metzenthen <billm@melbpc.org.au> | 2780 | M: Bill Metzenthen <billm@melbpc.org.au> |
2775 | W: http://floatingpoint.sourceforge.net/emulator/index.html | 2781 | W: http://floatingpoint.sourceforge.net/emulator/index.html |