diff options
author | Dustin Kirkland | 2006-05-23 15:57:23 -0500 |
---|---|---|
committer | Sam Ravnborg | 2006-07-01 10:08:33 -0500 |
commit | 701842e3bdd7db09db6af43fc5906ee19b61338d (patch) | |
tree | f76445c893876eb3b1c83eb3f24d83bb3bf2a72f /Makefile | |
parent | c96fca213737a5b4bc569e1d9a0ef6adeff661e9 (diff) | |
download | am43-linux-kernel-701842e3bdd7db09db6af43fc5906ee19b61338d.tar.gz am43-linux-kernel-701842e3bdd7db09db6af43fc5906ee19b61338d.tar.xz am43-linux-kernel-701842e3bdd7db09db6af43fc5906ee19b61338d.zip |
kbuild: documentation change on allowing checkers besides sparse
Minor documentation change on allowing checkers besides sparse
This patch cleans up a couple of mentions of sparse in the inline
toplevel Makefile documentation such that it's clear that other checkers
besides sparse can override CHECK and CHECKFLAGS.
Signed-off-by: Dustin Kirkland <dustin.kirkland@us.ibm.com>
Signed-off-by: Sam Ravnborg <sam@ravnborg.org>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 9 |
1 files changed, 5 insertions, 4 deletions
@@ -41,8 +41,9 @@ ifndef KBUILD_VERBOSE | |||
41 | KBUILD_VERBOSE = 0 | 41 | KBUILD_VERBOSE = 0 |
42 | endif | 42 | endif |
43 | 43 | ||
44 | # Call sparse as part of compilation of C files | 44 | # Call checker as part of compilation of C files |
45 | # Use 'make C=1' to enable sparse checking | 45 | # Use 'make C=1' to enable checking (sparse, by default) |
46 | # Override with 'make C=1 CHECK=checker_executable CHECKFLAGS=....' | ||
46 | 47 | ||
47 | ifdef C | 48 | ifdef C |
48 | ifeq ("$(origin C)", "command line") | 49 | ifeq ("$(origin C)", "command line") |
@@ -1060,8 +1061,8 @@ help: | |||
1060 | 1061 | ||
1061 | @echo ' make V=0|1 [targets] 0 => quiet build (default), 1 => verbose build' | 1062 | @echo ' make V=0|1 [targets] 0 => quiet build (default), 1 => verbose build' |
1062 | @echo ' make O=dir [targets] Locate all output files in "dir", including .config' | 1063 | @echo ' make O=dir [targets] Locate all output files in "dir", including .config' |
1063 | @echo ' make C=1 [targets] Check all c source with $$CHECK (sparse)' | 1064 | @echo ' make C=1 [targets] Check all c source with $$CHECK (sparse by default)' |
1064 | @echo ' make C=2 [targets] Force check of all c source with $$CHECK (sparse)' | 1065 | @echo ' make C=2 [targets] Force check of all c source with $$CHECK' |
1065 | @echo '' | 1066 | @echo '' |
1066 | @echo 'Execute "make" or "make all" to build all targets marked with [*] ' | 1067 | @echo 'Execute "make" or "make all" to build all targets marked with [*] ' |
1067 | @echo 'For further info see the ./README file' | 1068 | @echo 'For further info see the ./README file' |