diff options
author | Sam Ravnborg | 2009-07-20 14:37:11 -0500 |
---|---|---|
committer | Sam Ravnborg | 2009-09-20 05:18:14 -0500 |
commit | caa27b66bd7188fd063769eaf4b33533ef0709e6 (patch) | |
tree | 57d9f96ad40712f690763fb205006938885bbc1a /Makefile | |
parent | 78f28b7c555359c67c2a0d23f7436e915329421e (diff) | |
download | am43-linux-kernel-caa27b66bd7188fd063769eaf4b33533ef0709e6.tar.gz am43-linux-kernel-caa27b66bd7188fd063769eaf4b33533ef0709e6.tar.xz am43-linux-kernel-caa27b66bd7188fd063769eaf4b33533ef0709e6.zip |
kbuild: use INSTALLKERNEL to select customized installkernel script
Replace the use of CROSS_COMPILE to select a customized
installkernel script with the possibility to set INSTALLKERNEL
to select a custom installkernel script when running make:
make INSTALLKERNEL=arm-installkernel install
With this patch we are now more consistent across
different architectures - they did not all support use
of CROSS_COMPILE.
The use of CROSS_COMPILE was a hack as this really belongs
to gcc/binutils and the installkernel script does not change
just because we change toolchain.
The use of CROSS_COMPILE caused troubles with an upcoming patch
that saves CROSS_COMPILE when a kernel is built - it would no
longer be installable.
[Thanks to Peter Z. for this hint]
This patch undos what Ian did in commit:
0f8e2d62fa04441cd12c08ce521e84e5bd3f8a46
("use ${CROSS_COMPILE}installkernel in arch/*/boot/install.sh")
The patch has been lightly tested on x86 only - but all changes
looks obvious.
Acked-by: Peter Zijlstra <peterz@infradead.org>
Acked-by: Mike Frysinger <vapier@gentoo.org> [blackfin]
Acked-by: Russell King <linux@arm.linux.org.uk> [arm]
Acked-by: Paul Mundt <lethal@linux-sh.org> [sh]
Acked-by: "H. Peter Anvin" <hpa@zytor.com> [x86]
Cc: Ian Campbell <icampbell@arcom.com>
Cc: Tony Luck <tony.luck@intel.com> [ia64]
Cc: Fenghua Yu <fenghua.yu@intel.com> [ia64]
Cc: Hirokazu Takata <takata@linux-m32r.org> [m32r]
Cc: Geert Uytterhoeven <geert@linux-m68k.org> [m68k]
Cc: Kyle McMartin <kyle@mcmartin.ca> [parisc]
Cc: Benjamin Herrenschmidt <benh@kernel.crashing.org> [powerpc]
Cc: Martin Schwidefsky <schwidefsky@de.ibm.com> [s390]
Cc: Thomas Gleixner <tglx@linutronix.de> [x86]
Cc: Ingo Molnar <mingo@redhat.com> [x86]
Signed-off-by: Sam Ravnborg <sam@ravnborg.org>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 4 |
1 files changed, 3 insertions, 1 deletions
@@ -315,6 +315,7 @@ OBJCOPY = $(CROSS_COMPILE)objcopy | |||
315 | OBJDUMP = $(CROSS_COMPILE)objdump | 315 | OBJDUMP = $(CROSS_COMPILE)objdump |
316 | AWK = awk | 316 | AWK = awk |
317 | GENKSYMS = scripts/genksyms/genksyms | 317 | GENKSYMS = scripts/genksyms/genksyms |
318 | INSTALLKERNEL := installkernel | ||
318 | DEPMOD = /sbin/depmod | 319 | DEPMOD = /sbin/depmod |
319 | KALLSYMS = scripts/kallsyms | 320 | KALLSYMS = scripts/kallsyms |
320 | PERL = perl | 321 | PERL = perl |
@@ -353,7 +354,8 @@ KERNELVERSION = $(VERSION).$(PATCHLEVEL).$(SUBLEVEL)$(EXTRAVERSION) | |||
353 | 354 | ||
354 | export VERSION PATCHLEVEL SUBLEVEL KERNELRELEASE KERNELVERSION | 355 | export VERSION PATCHLEVEL SUBLEVEL KERNELRELEASE KERNELVERSION |
355 | export ARCH SRCARCH CONFIG_SHELL HOSTCC HOSTCFLAGS CROSS_COMPILE AS LD CC | 356 | export ARCH SRCARCH CONFIG_SHELL HOSTCC HOSTCFLAGS CROSS_COMPILE AS LD CC |
356 | export CPP AR NM STRIP OBJCOPY OBJDUMP MAKE AWK GENKSYMS PERL UTS_MACHINE | 357 | export CPP AR NM STRIP OBJCOPY OBJDUMP |
358 | export MAKE AWK GENKSYMS INSTALLKERNEL PERL UTS_MACHINE | ||
357 | export HOSTCXX HOSTCXXFLAGS LDFLAGS_MODULE CHECK CHECKFLAGS | 359 | export HOSTCXX HOSTCXXFLAGS LDFLAGS_MODULE CHECK CHECKFLAGS |
358 | 360 | ||
359 | export KBUILD_CPPFLAGS NOSTDINC_FLAGS LINUXINCLUDE OBJCOPYFLAGS LDFLAGS | 361 | export KBUILD_CPPFLAGS NOSTDINC_FLAGS LINUXINCLUDE OBJCOPYFLAGS LDFLAGS |