diff options
author | Kirill Smelkov | 2009-04-09 06:34:34 -0500 |
---|---|---|
committer | Sam Ravnborg | 2009-04-11 01:18:09 -0500 |
commit | fe8d0a41081d6d0912386f3672ccc0bf1d675630 (patch) | |
tree | 266ab12bf165d84f1500df6c9c9b82ae5e705f57 /Makefile | |
parent | c7bb349e7c25df1ae1bbb72675b9bb02e1d9c464 (diff) | |
download | am43-linux-kernel-fe8d0a41081d6d0912386f3672ccc0bf1d675630.tar.gz am43-linux-kernel-fe8d0a41081d6d0912386f3672ccc0bf1d675630.tar.xz am43-linux-kernel-fe8d0a41081d6d0912386f3672ccc0bf1d675630.zip |
kbuild: fix a few typos in top-level Makefile
Signed-off-by: Kirill Smelkov <kirr@mns.spb.ru>
Acked-by: Dmitry Gryazin <gdu@mns.spb.ru>
Signed-off-by: Sam Ravnborg <sam@ravnborg.org>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 4 |
1 files changed, 2 insertions, 2 deletions
@@ -567,7 +567,7 @@ KBUILD_CFLAGS += $(call cc-option,-Wdeclaration-after-statement,) | |||
567 | # disable pointer signed / unsigned warnings in gcc 4.0 | 567 | # disable pointer signed / unsigned warnings in gcc 4.0 |
568 | KBUILD_CFLAGS += $(call cc-option,-Wno-pointer-sign,) | 568 | KBUILD_CFLAGS += $(call cc-option,-Wno-pointer-sign,) |
569 | 569 | ||
570 | # disable invalid "can't wrap" optimzations for signed / pointers | 570 | # disable invalid "can't wrap" optimizations for signed / pointers |
571 | KBUILD_CFLAGS += $(call cc-option,-fwrapv) | 571 | KBUILD_CFLAGS += $(call cc-option,-fwrapv) |
572 | 572 | ||
573 | # revert to pre-gcc-4.4 behaviour of .eh_frame | 573 | # revert to pre-gcc-4.4 behaviour of .eh_frame |
@@ -1587,5 +1587,5 @@ PHONY += FORCE | |||
1587 | FORCE: | 1587 | FORCE: |
1588 | 1588 | ||
1589 | # Declare the contents of the .PHONY variable as phony. We keep that | 1589 | # Declare the contents of the .PHONY variable as phony. We keep that |
1590 | # information in a variable se we can use it in if_changed and friends. | 1590 | # information in a variable so we can use it in if_changed and friends. |
1591 | .PHONY: $(PHONY) | 1591 | .PHONY: $(PHONY) |