diff options
author | Tracey Dent | 2010-11-24 05:56:36 -0600 |
---|---|---|
committer | Chris Metcalf | 2011-02-23 10:31:22 -0600 |
commit | cddb5de0531738b1adcebca8186e7078fd8c33fd (patch) | |
tree | 380b5381b876897f07800ab11740b82b5d8db20f /README | |
parent | f5412be599602124d2bdd49947b231dd77c0bf99 (diff) | |
download | am43-linux-kernel-cddb5de0531738b1adcebca8186e7078fd8c33fd.tar.gz am43-linux-kernel-cddb5de0531738b1adcebca8186e7078fd8c33fd.tar.xz am43-linux-kernel-cddb5de0531738b1adcebca8186e7078fd8c33fd.zip |
Readme: Add architecture
Add Tilera Tile architecture to the list of the architectures
that Linux at least runs on.
Signed-off-by: Tracey Dent <tdent48227@gmail.com>
Signed-off-by: Chris Metcalf <cmetcalf@tilera.com>
Diffstat (limited to 'README')
-rw-r--r-- | README | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -24,7 +24,7 @@ ON WHAT HARDWARE DOES IT RUN? | |||
24 | today Linux also runs on (at least) the Compaq Alpha AXP, Sun SPARC and | 24 | today Linux also runs on (at least) the Compaq Alpha AXP, Sun SPARC and |
25 | UltraSPARC, Motorola 68000, PowerPC, PowerPC64, ARM, Hitachi SuperH, Cell, | 25 | UltraSPARC, Motorola 68000, PowerPC, PowerPC64, ARM, Hitachi SuperH, Cell, |
26 | IBM S/390, MIPS, HP PA-RISC, Intel IA-64, DEC VAX, AMD x86-64, AXIS CRIS, | 26 | IBM S/390, MIPS, HP PA-RISC, Intel IA-64, DEC VAX, AMD x86-64, AXIS CRIS, |
27 | Xtensa, AVR32 and Renesas M32R architectures. | 27 | Xtensa, Tilera TILE, AVR32 and Renesas M32R architectures. |
28 | 28 | ||
29 | Linux is easily portable to most general-purpose 32- or 64-bit architectures | 29 | Linux is easily portable to most general-purpose 32- or 64-bit architectures |
30 | as long as they have a paged memory management unit (PMMU) and a port of the | 30 | as long as they have a paged memory management unit (PMMU) and a port of the |