diff options
author | Jan Beulich | 2008-10-16 00:01:38 -0500 |
---|---|---|
committer | Linus Torvalds | 2008-10-16 13:21:31 -0500 |
commit | 9ba16087d9f996a93ab6f4453a52a4b24bc1f25c (patch) | |
tree | 98a292c556b646aec40ce137b1ec689b3469f120 /arch/Kconfig | |
parent | a25d644fc0e232f242d1f3baa63c149c42536ff0 (diff) | |
download | am43-linux-kernel-9ba16087d9f996a93ab6f4453a52a4b24bc1f25c.tar.gz am43-linux-kernel-9ba16087d9f996a93ab6f4453a52a4b24bc1f25c.tar.xz am43-linux-kernel-9ba16087d9f996a93ab6f4453a52a4b24bc1f25c.zip |
Kconfig: eliminate "def_bool n" constructs
Using "def_bool n" is pointless, simply using bool here appears more
appropriate.
Further, retaining such options that don't have a prompt and aren't
selected by anything seems also at least questionable.
Signed-off-by: Jan Beulich <jbeulich@novell.com>
Cc: Ingo Molnar <mingo@elte.hu>
Cc: Tony Luck <tony.luck@intel.com>
Cc: Thomas Gleixner <tglx@linutronix.de>
Cc: Bartlomiej Zolnierkiewicz <bzolnier@gmail.com>
Cc: Sam Ravnborg <sam@ravnborg.org>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'arch/Kconfig')
-rw-r--r-- | arch/Kconfig | 18 |
1 files changed, 9 insertions, 9 deletions
diff --git a/arch/Kconfig b/arch/Kconfig index 0267babe5eb..e6ab550bceb 100644 --- a/arch/Kconfig +++ b/arch/Kconfig | |||
@@ -28,7 +28,7 @@ config OPROFILE_IBS | |||
28 | If unsure, say N. | 28 | If unsure, say N. |
29 | 29 | ||
30 | config HAVE_OPROFILE | 30 | config HAVE_OPROFILE |
31 | def_bool n | 31 | bool |
32 | 32 | ||
33 | config KPROBES | 33 | config KPROBES |
34 | bool "Kprobes" | 34 | bool "Kprobes" |
@@ -42,7 +42,7 @@ config KPROBES | |||
42 | If in doubt, say "N". | 42 | If in doubt, say "N". |
43 | 43 | ||
44 | config HAVE_EFFICIENT_UNALIGNED_ACCESS | 44 | config HAVE_EFFICIENT_UNALIGNED_ACCESS |
45 | def_bool n | 45 | bool |
46 | help | 46 | help |
47 | Some architectures are unable to perform unaligned accesses | 47 | Some architectures are unable to perform unaligned accesses |
48 | without the use of get_unaligned/put_unaligned. Others are | 48 | without the use of get_unaligned/put_unaligned. Others are |
@@ -65,13 +65,13 @@ config KRETPROBES | |||
65 | depends on KPROBES && HAVE_KRETPROBES | 65 | depends on KPROBES && HAVE_KRETPROBES |
66 | 66 | ||
67 | config HAVE_IOREMAP_PROT | 67 | config HAVE_IOREMAP_PROT |
68 | def_bool n | 68 | bool |
69 | 69 | ||
70 | config HAVE_KPROBES | 70 | config HAVE_KPROBES |
71 | def_bool n | 71 | bool |
72 | 72 | ||
73 | config HAVE_KRETPROBES | 73 | config HAVE_KRETPROBES |
74 | def_bool n | 74 | bool |
75 | 75 | ||
76 | # | 76 | # |
77 | # An arch should select this if it provides all these things: | 77 | # An arch should select this if it provides all these things: |
@@ -89,16 +89,16 @@ config HAVE_KRETPROBES | |||
89 | # signal delivery calls tracehook_signal_handler() | 89 | # signal delivery calls tracehook_signal_handler() |
90 | # | 90 | # |
91 | config HAVE_ARCH_TRACEHOOK | 91 | config HAVE_ARCH_TRACEHOOK |
92 | def_bool n | 92 | bool |
93 | 93 | ||
94 | config HAVE_DMA_ATTRS | 94 | config HAVE_DMA_ATTRS |
95 | def_bool n | 95 | bool |
96 | 96 | ||
97 | config USE_GENERIC_SMP_HELPERS | 97 | config USE_GENERIC_SMP_HELPERS |
98 | def_bool n | 98 | bool |
99 | 99 | ||
100 | config HAVE_CLK | 100 | config HAVE_CLK |
101 | def_bool n | 101 | bool |
102 | help | 102 | help |
103 | The <linux/clk.h> calls support software clock gating and | 103 | The <linux/clk.h> calls support software clock gating and |
104 | thus are a key power management tool on many systems. | 104 | thus are a key power management tool on many systems. |