diff options
author | Masami Hiramatsu | 2010-02-25 07:34:07 -0600 |
---|---|---|
committer | Ingo Molnar | 2010-02-25 10:49:24 -0600 |
commit | afd66255b9a48f5851326ddae50e2203fbf71dc9 (patch) | |
tree | 32c7a36a8e2c740b989f16b3e2878f8c565d57f8 /arch/Kconfig | |
parent | 4610ee1d3638fa05ba8e87ccfa971db8e4033ae7 (diff) | |
download | am43-linux-kernel-afd66255b9a48f5851326ddae50e2203fbf71dc9.tar.gz am43-linux-kernel-afd66255b9a48f5851326ddae50e2203fbf71dc9.tar.xz am43-linux-kernel-afd66255b9a48f5851326ddae50e2203fbf71dc9.zip |
kprobes: Introduce kprobes jump optimization
Introduce kprobes jump optimization arch-independent parts.
Kprobes uses breakpoint instruction for interrupting execution
flow, on some architectures, it can be replaced by a jump
instruction and interruption emulation code. This gains kprobs'
performance drastically.
To enable this feature, set CONFIG_OPTPROBES=y (default y if the
arch supports OPTPROBE).
Changes in v9:
- Fix a bug to optimize probe when enabling.
- Check nearby probes can be optimize/unoptimize when disarming/arming
kprobes, instead of registering/unregistering. This will help
kprobe-tracer because most of probes on it are usually disabled.
Changes in v6:
- Cleanup coding style for readability.
- Add comments around get/put_online_cpus().
Changes in v5:
- Use get_online_cpus()/put_online_cpus() for avoiding text_mutex
deadlock.
Signed-off-by: Masami Hiramatsu <mhiramat@redhat.com>
Cc: systemtap <systemtap@sources.redhat.com>
Cc: DLE <dle-develop@lists.sourceforge.net>
Cc: Ananth N Mavinakayanahalli <ananth@in.ibm.com>
Cc: Jim Keniston <jkenisto@us.ibm.com>
Cc: Srikar Dronamraju <srikar@linux.vnet.ibm.com>
Cc: Christoph Hellwig <hch@infradead.org>
Cc: Steven Rostedt <rostedt@goodmis.org>
Cc: Frederic Weisbecker <fweisbec@gmail.com>
Cc: Anders Kaseorg <andersk@ksplice.com>
Cc: Tim Abbott <tabbott@ksplice.com>
Cc: Andi Kleen <andi@firstfloor.org>
Cc: Jason Baron <jbaron@redhat.com>
Cc: Mathieu Desnoyers <compudj@krystal.dyndns.org>
Cc: Frederic Weisbecker <fweisbec@gmail.com>
Cc: Ananth N Mavinakayanahalli <ananth@in.ibm.com>
LKML-Reference: <20100225133407.6725.81992.stgit@localhost6.localdomain6>
Signed-off-by: Ingo Molnar <mingo@elte.hu>
Diffstat (limited to 'arch/Kconfig')
-rw-r--r-- | arch/Kconfig | 13 |
1 files changed, 13 insertions, 0 deletions
diff --git a/arch/Kconfig b/arch/Kconfig index 9d055b4f058..e0ad3caf16d 100644 --- a/arch/Kconfig +++ b/arch/Kconfig | |||
@@ -57,6 +57,17 @@ config KPROBES | |||
57 | for kernel debugging, non-intrusive instrumentation and testing. | 57 | for kernel debugging, non-intrusive instrumentation and testing. |
58 | If in doubt, say "N". | 58 | If in doubt, say "N". |
59 | 59 | ||
60 | config OPTPROBES | ||
61 | bool "Kprobes jump optimization support (EXPERIMENTAL)" | ||
62 | default y | ||
63 | depends on KPROBES | ||
64 | depends on !PREEMPT | ||
65 | depends on HAVE_OPTPROBES | ||
66 | select KALLSYMS_ALL | ||
67 | help | ||
68 | This option will allow kprobes to optimize breakpoint to | ||
69 | a jump for reducing its overhead. | ||
70 | |||
60 | config HAVE_EFFICIENT_UNALIGNED_ACCESS | 71 | config HAVE_EFFICIENT_UNALIGNED_ACCESS |
61 | bool | 72 | bool |
62 | help | 73 | help |
@@ -99,6 +110,8 @@ config HAVE_KPROBES | |||
99 | config HAVE_KRETPROBES | 110 | config HAVE_KRETPROBES |
100 | bool | 111 | bool |
101 | 112 | ||
113 | config HAVE_OPTPROBES | ||
114 | bool | ||
102 | # | 115 | # |
103 | # An arch should select this if it provides all these things: | 116 | # An arch should select this if it provides all these things: |
104 | # | 117 | # |