diff options
author | Jiri Slaby | 2013-01-03 08:53:07 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-01-16 00:43:15 -0600 |
commit | 6732c8bb8671acbdac6cdc93dd72ddd581dd5e25 (patch) | |
tree | 6c70977ee03cddd4211b8f775c331b41532ed5da /arch/alpha | |
parent | 2e124b4a390ca85325fae75764bef92f0547fa25 (diff) | |
download | am43-linux-kernel-6732c8bb8671acbdac6cdc93dd72ddd581dd5e25.tar.gz am43-linux-kernel-6732c8bb8671acbdac6cdc93dd72ddd581dd5e25.tar.xz am43-linux-kernel-6732c8bb8671acbdac6cdc93dd72ddd581dd5e25.zip |
TTY: switch tty_schedule_flip
Now, we start converting tty buffer functions to actually use
tty_port. This will allow us to get rid of the need of tty in many
call sites. Only tty_port will needed and hence no more
tty_port_tty_get in those paths.
This is the last one: tty_schedule_flip
Signed-off-by: Jiri Slaby <jslaby@suse.cz>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'arch/alpha')
-rw-r--r-- | arch/alpha/kernel/srmcons.c | 17 |
1 files changed, 8 insertions, 9 deletions
diff --git a/arch/alpha/kernel/srmcons.c b/arch/alpha/kernel/srmcons.c index 21b57a66e80..6f01d9ad7b8 100644 --- a/arch/alpha/kernel/srmcons.c +++ b/arch/alpha/kernel/srmcons.c | |||
@@ -44,9 +44,8 @@ typedef union _srmcons_result { | |||
44 | 44 | ||
45 | /* called with callback_lock held */ | 45 | /* called with callback_lock held */ |
46 | static int | 46 | static int |
47 | srmcons_do_receive_chars(struct tty_struct *tty) | 47 | srmcons_do_receive_chars(struct tty_port *port) |
48 | { | 48 | { |
49 | struct tty_port *port = tty->port; | ||
50 | srmcons_result result; | 49 | srmcons_result result; |
51 | int count = 0, loops = 0; | 50 | int count = 0, loops = 0; |
52 | 51 | ||
@@ -59,7 +58,7 @@ srmcons_do_receive_chars(struct tty_struct *tty) | |||
59 | } while((result.bits.status & 1) && (++loops < 10)); | 58 | } while((result.bits.status & 1) && (++loops < 10)); |
60 | 59 | ||
61 | if (count) | 60 | if (count) |
62 | tty_schedule_flip(tty); | 61 | tty_schedule_flip(port); |
63 | 62 | ||
64 | return count; | 63 | return count; |
65 | } | 64 | } |
@@ -74,7 +73,7 @@ srmcons_receive_chars(unsigned long data) | |||
74 | 73 | ||
75 | local_irq_save(flags); | 74 | local_irq_save(flags); |
76 | if (spin_trylock(&srmcons_callback_lock)) { | 75 | if (spin_trylock(&srmcons_callback_lock)) { |
77 | if (!srmcons_do_receive_chars(port->tty)) | 76 | if (!srmcons_do_receive_chars(port)) |
78 | incr = 100; | 77 | incr = 100; |
79 | spin_unlock(&srmcons_callback_lock); | 78 | spin_unlock(&srmcons_callback_lock); |
80 | } | 79 | } |
@@ -89,7 +88,7 @@ srmcons_receive_chars(unsigned long data) | |||
89 | 88 | ||
90 | /* called with callback_lock held */ | 89 | /* called with callback_lock held */ |
91 | static int | 90 | static int |
92 | srmcons_do_write(struct tty_struct *tty, const char *buf, int count) | 91 | srmcons_do_write(struct tty_port *port, const char *buf, int count) |
93 | { | 92 | { |
94 | static char str_cr[1] = "\r"; | 93 | static char str_cr[1] = "\r"; |
95 | long c, remaining = count; | 94 | long c, remaining = count; |
@@ -114,10 +113,10 @@ srmcons_do_write(struct tty_struct *tty, const char *buf, int count) | |||
114 | cur += result.bits.c; | 113 | cur += result.bits.c; |
115 | 114 | ||
116 | /* | 115 | /* |
117 | * Check for pending input iff a tty was provided | 116 | * Check for pending input iff a tty port was provided |
118 | */ | 117 | */ |
119 | if (tty) | 118 | if (port) |
120 | srmcons_do_receive_chars(tty); | 119 | srmcons_do_receive_chars(port); |
121 | } | 120 | } |
122 | 121 | ||
123 | while (need_cr) { | 122 | while (need_cr) { |
@@ -136,7 +135,7 @@ srmcons_write(struct tty_struct *tty, | |||
136 | unsigned long flags; | 135 | unsigned long flags; |
137 | 136 | ||
138 | spin_lock_irqsave(&srmcons_callback_lock, flags); | 137 | spin_lock_irqsave(&srmcons_callback_lock, flags); |
139 | srmcons_do_write(tty, (const char *) buf, count); | 138 | srmcons_do_write(tty->port, (const char *) buf, count); |
140 | spin_unlock_irqrestore(&srmcons_callback_lock, flags); | 139 | spin_unlock_irqrestore(&srmcons_callback_lock, flags); |
141 | 140 | ||
142 | return count; | 141 | return count; |