diff options
author | Vineet Gupta | 2013-02-27 06:57:13 -0600 |
---|---|---|
committer | Vineet Gupta | 2013-02-27 08:30:26 -0600 |
commit | 8ccfe6675fa974bd06d64f74d0fdee6a5267d2aa (patch) | |
tree | a6db3a5c95820f0c3de270a91daf8c4fea5cef8d /arch/arc | |
parent | 17139053eb96bc09a6d6248aae17c9316f5bcd86 (diff) | |
download | am43-linux-kernel-8ccfe6675fa974bd06d64f74d0fdee6a5267d2aa.tar.gz am43-linux-kernel-8ccfe6675fa974bd06d64f74d0fdee6a5267d2aa.tar.xz am43-linux-kernel-8ccfe6675fa974bd06d64f74d0fdee6a5267d2aa.zip |
ARC: split elf.h into uapi and export it for userspace
Signed-off-by: Vineet Gupta <vgupta@synopsys.com>
Diffstat (limited to 'arch/arc')
-rw-r--r-- | arch/arc/include/asm/elf.h | 37 | ||||
-rw-r--r-- | arch/arc/include/uapi/asm/Kbuild | 1 | ||||
-rw-r--r-- | arch/arc/include/uapi/asm/elf.h | 26 |
3 files changed, 38 insertions, 26 deletions
diff --git a/arch/arc/include/asm/elf.h b/arch/arc/include/asm/elf.h index 265d030a7aa..f4c8d36ebec 100644 --- a/arch/arc/include/asm/elf.h +++ b/arch/arc/include/asm/elf.h | |||
@@ -9,26 +9,27 @@ | |||
9 | #ifndef __ASM_ARC_ELF_H | 9 | #ifndef __ASM_ARC_ELF_H |
10 | #define __ASM_ARC_ELF_H | 10 | #define __ASM_ARC_ELF_H |
11 | 11 | ||
12 | #include <asm/ptrace.h> | 12 | #include <linux/types.h> |
13 | #include <uapi/asm/elf.h> | ||
13 | 14 | ||
15 | /* These ELF defines belong to uapi but libc elf.h already defines them */ | ||
14 | #define EM_ARCOMPACT 93 | 16 | #define EM_ARCOMPACT 93 |
15 | 17 | ||
16 | /* Machine specific ELF Hdr flags */ | ||
17 | #define EF_ARC_OSABI_MSK 0x00000f00 | ||
18 | #define EF_ARC_OSABI_ORIG 0x00000000 /* MUST be zero for back-compat */ | ||
19 | #define EF_ARC_OSABI_CURRENT 0x00000300 /* v3 (no legacy syscalls) */ | ||
20 | |||
21 | /* ARC Relocations (kernel Modules only) */ | 18 | /* ARC Relocations (kernel Modules only) */ |
22 | #define R_ARC_32 0x4 | 19 | #define R_ARC_32 0x4 |
23 | #define R_ARC_32_ME 0x1B | 20 | #define R_ARC_32_ME 0x1B |
24 | #define R_ARC_S25H_PCREL 0x10 | 21 | #define R_ARC_S25H_PCREL 0x10 |
25 | #define R_ARC_S25W_PCREL 0x11 | 22 | #define R_ARC_S25W_PCREL 0x11 |
26 | 23 | ||
27 | typedef unsigned long elf_greg_t; | 24 | /*to set parameters in the core dumps */ |
28 | typedef unsigned long elf_fpregset_t; | 25 | #define ELF_ARCH EM_ARCOMPACT |
26 | #define ELF_CLASS ELFCLASS32 | ||
29 | 27 | ||
30 | #define ELF_NGREG (sizeof(struct user_regs_struct) / sizeof(elf_greg_t)) | 28 | #ifdef CONFIG_CPU_BIG_ENDIAN |
31 | typedef elf_greg_t elf_gregset_t[ELF_NGREG]; | 29 | #define ELF_DATA ELFDATA2MSB |
30 | #else | ||
31 | #define ELF_DATA ELFDATA2LSB | ||
32 | #endif | ||
32 | 33 | ||
33 | /* | 34 | /* |
34 | * To ensure that | 35 | * To ensure that |
@@ -39,20 +40,6 @@ struct elf32_hdr; | |||
39 | extern int elf_check_arch(const struct elf32_hdr *); | 40 | extern int elf_check_arch(const struct elf32_hdr *); |
40 | #define elf_check_arch elf_check_arch | 41 | #define elf_check_arch elf_check_arch |
41 | 42 | ||
42 | /* | ||
43 | * These are used to set parameters in the core dumps. | ||
44 | */ | ||
45 | #define ELF_ARCH EM_ARCOMPACT | ||
46 | #define ELF_CLASS ELFCLASS32 | ||
47 | |||
48 | #ifdef CONFIG_CPU_BIG_ENDIAN | ||
49 | #define ELF_DATA ELFDATA2MSB | ||
50 | #else | ||
51 | #define ELF_DATA ELFDATA2LSB | ||
52 | #endif | ||
53 | |||
54 | #ifdef __KERNEL__ | ||
55 | |||
56 | #define CORE_DUMP_USE_REGSET | 43 | #define CORE_DUMP_USE_REGSET |
57 | 44 | ||
58 | #define ELF_EXEC_PAGESIZE PAGE_SIZE | 45 | #define ELF_EXEC_PAGESIZE PAGE_SIZE |
@@ -88,6 +75,4 @@ extern int elf_check_arch(const struct elf32_hdr *); | |||
88 | #define SET_PERSONALITY(ex) \ | 75 | #define SET_PERSONALITY(ex) \ |
89 | set_personality(PER_LINUX | (current->personality & (~PER_MASK))) | 76 | set_personality(PER_LINUX | (current->personality & (~PER_MASK))) |
90 | 77 | ||
91 | #endif /* __KERNEL__ */ | ||
92 | |||
93 | #endif | 78 | #endif |
diff --git a/arch/arc/include/uapi/asm/Kbuild b/arch/arc/include/uapi/asm/Kbuild index 27362446c71..18fefaea73f 100644 --- a/arch/arc/include/uapi/asm/Kbuild +++ b/arch/arc/include/uapi/asm/Kbuild | |||
@@ -1,5 +1,6 @@ | |||
1 | # UAPI Header export list | 1 | # UAPI Header export list |
2 | include include/uapi/asm-generic/Kbuild.asm | 2 | include include/uapi/asm-generic/Kbuild.asm |
3 | header-y += elf.h | ||
3 | header-y += page.h | 4 | header-y += page.h |
4 | header-y += setup.h | 5 | header-y += setup.h |
5 | header-y += byteorder.h | 6 | header-y += byteorder.h |
diff --git a/arch/arc/include/uapi/asm/elf.h b/arch/arc/include/uapi/asm/elf.h new file mode 100644 index 00000000000..0f99ac8fcbb --- /dev/null +++ b/arch/arc/include/uapi/asm/elf.h | |||
@@ -0,0 +1,26 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2004, 2007-2010, 2011-2012 Synopsys, Inc. (www.synopsys.com) | ||
3 | * | ||
4 | * This program is free software; you can redistribute it and/or modify | ||
5 | * it under the terms of the GNU General Public License version 2 as | ||
6 | * published by the Free Software Foundation. | ||
7 | */ | ||
8 | |||
9 | #ifndef _UAPI__ASM_ARC_ELF_H | ||
10 | #define _UAPI__ASM_ARC_ELF_H | ||
11 | |||
12 | #include <asm/ptrace.h> /* for user_regs_struct */ | ||
13 | |||
14 | /* Machine specific ELF Hdr flags */ | ||
15 | #define EF_ARC_OSABI_MSK 0x00000f00 | ||
16 | #define EF_ARC_OSABI_ORIG 0x00000000 /* MUST be zero for back-compat */ | ||
17 | #define EF_ARC_OSABI_CURRENT 0x00000300 /* v3 (no legacy syscalls) */ | ||
18 | |||
19 | typedef unsigned long elf_greg_t; | ||
20 | typedef unsigned long elf_fpregset_t; | ||
21 | |||
22 | #define ELF_NGREG (sizeof(struct user_regs_struct) / sizeof(elf_greg_t)) | ||
23 | |||
24 | typedef elf_greg_t elf_gregset_t[ELF_NGREG]; | ||
25 | |||
26 | #endif | ||