diff options
author | Lars-Peter Clausen | 2012-10-22 09:09:05 -0500 |
---|---|---|
committer | Bob Liu | 2012-12-12 23:50:57 -0600 |
commit | 2a7e0775d0b0dfc083f97c72dc885f6dab8dd27b (patch) | |
tree | 0cf5120ff01f1818aa940fa6bfa2fd3cdad801e1 /arch/blackfin | |
parent | 10dc42b5b262f3bb2e4532759e4e1147ebf6a22f (diff) | |
download | am43-linux-kernel-2a7e0775d0b0dfc083f97c72dc885f6dab8dd27b.tar.gz am43-linux-kernel-2a7e0775d0b0dfc083f97c72dc885f6dab8dd27b.tar.xz am43-linux-kernel-2a7e0775d0b0dfc083f97c72dc885f6dab8dd27b.zip |
Blackfin: Annotate strnlen_user and strlen_user 'src' parameter with __user
The 'src' parameter of strnlen_user and strlen_user is supposed to take a
userspace pointer, so annotate it with __user. This fixes the following and
similar sparse warnings:
fs/binfmt_elf_fdpic.c:671:36: warning: incorrect type in argument 1 (different address spaces)
fs/binfmt_elf_fdpic.c:671:36: expected char const *src
fs/binfmt_elf_fdpic.c:671:36: got char [noderef] <asn:1>*[assigned] p
fs/binfmt_elf_fdpic.c:683:36: warning: incorrect type in argument 1 (different address spaces)
fs/binfmt_elf_fdpic.c:683:36: expected char const *src
fs/binfmt_elf_fdpic.c:683:36: got char [noderef] <asn:1>*[assigned] p
Signed-off-by: Lars-Peter Clausen <lars@metafoo.de>
Signed-off-by: Bob Liu <lliubbo@gmail.com>
Diffstat (limited to 'arch/blackfin')
-rw-r--r-- | arch/blackfin/include/asm/uaccess.h | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/arch/blackfin/include/asm/uaccess.h b/arch/blackfin/include/asm/uaccess.h index ded2d05847f..3ee7b421615 100644 --- a/arch/blackfin/include/asm/uaccess.h +++ b/arch/blackfin/include/asm/uaccess.h | |||
@@ -237,18 +237,18 @@ strncpy_from_user(char *dst, const char __user *src, long count) | |||
237 | * On exception, returns 0. | 237 | * On exception, returns 0. |
238 | * If the string is too long, returns a value greater than n. | 238 | * If the string is too long, returns a value greater than n. |
239 | */ | 239 | */ |
240 | static inline long __must_check strnlen_user(const char *src, long n) | 240 | static inline long __must_check strnlen_user(const char __user *src, long n) |
241 | { | 241 | { |
242 | if (!access_ok(VERIFY_READ, src, 1)) | 242 | if (!access_ok(VERIFY_READ, src, 1)) |
243 | return 0; | 243 | return 0; |
244 | return strnlen(src, n) + 1; | 244 | return strnlen((const char __force *)src, n) + 1; |
245 | } | 245 | } |
246 | 246 | ||
247 | static inline long __must_check strlen_user(const char *src) | 247 | static inline long __must_check strlen_user(const char __user *src) |
248 | { | 248 | { |
249 | if (!access_ok(VERIFY_READ, src, 1)) | 249 | if (!access_ok(VERIFY_READ, src, 1)) |
250 | return 0; | 250 | return 0; |
251 | return strlen(src) + 1; | 251 | return strlen((const char __force *)src) + 1; |
252 | } | 252 | } |
253 | 253 | ||
254 | /* | 254 | /* |