diff options
author | Kees Cook | 2013-01-16 20:53:16 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-01-21 16:43:11 -0600 |
commit | 89a0677b7cc5c3f2c2738ec815081c8b1ea50695 (patch) | |
tree | 1e01c6a72ef03cf5582440cafe00d49d3b975d14 /arch/blackfin | |
parent | 5ec9b067bf68c93882650785b18b379cc0c36df6 (diff) | |
download | am43-linux-kernel-89a0677b7cc5c3f2c2738ec815081c8b1ea50695.tar.gz am43-linux-kernel-89a0677b7cc5c3f2c2738ec815081c8b1ea50695.tar.xz am43-linux-kernel-89a0677b7cc5c3f2c2738ec815081c8b1ea50695.zip |
arch/blackfin: remove depends on CONFIG_EXPERIMENTAL
The CONFIG_EXPERIMENTAL config item has not carried much meaning for a
while now and is almost always enabled by default. As agreed during the
Linux kernel summit, remove it from any "depends on" lines in Kconfigs.
Acked-by: Mike Frysinger <vapier@gentoo.org>
Signed-off-by: Kees Cook <keescook@chromium.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'arch/blackfin')
-rw-r--r-- | arch/blackfin/Kconfig | 6 |
1 files changed, 2 insertions, 4 deletions
diff --git a/arch/blackfin/Kconfig b/arch/blackfin/Kconfig index b6f3ad5441c..ca33c8dfe90 100644 --- a/arch/blackfin/Kconfig +++ b/arch/blackfin/Kconfig | |||
@@ -562,8 +562,7 @@ choice | |||
562 | accurate - This option is therefore marked experimental. | 562 | accurate - This option is therefore marked experimental. |
563 | 563 | ||
564 | config BFIN_KERNEL_CLOCK_MEMINIT_CALC | 564 | config BFIN_KERNEL_CLOCK_MEMINIT_CALC |
565 | bool "Calculate Timings (EXPERIMENTAL)" | 565 | bool "Calculate Timings" |
566 | depends on EXPERIMENTAL | ||
567 | 566 | ||
568 | config BFIN_KERNEL_CLOCK_MEMINIT_SPEC | 567 | config BFIN_KERNEL_CLOCK_MEMINIT_SPEC |
569 | bool "Provide accurate Timings based on target SCLK" | 568 | bool "Provide accurate Timings based on target SCLK" |
@@ -1120,7 +1119,7 @@ endchoice | |||
1120 | 1119 | ||
1121 | comment "Memory Protection Unit" | 1120 | comment "Memory Protection Unit" |
1122 | config MPU | 1121 | config MPU |
1123 | bool "Enable the memory protection unit (EXPERIMENTAL)" | 1122 | bool "Enable the memory protection unit" |
1124 | default n | 1123 | default n |
1125 | help | 1124 | help |
1126 | Use the processor's MPU to protect applications from accessing | 1125 | Use the processor's MPU to protect applications from accessing |
@@ -1442,7 +1441,6 @@ config BFIN_CPU_FREQ | |||
1442 | 1441 | ||
1443 | config CPU_VOLTAGE | 1442 | config CPU_VOLTAGE |
1444 | bool "CPU Voltage scaling" | 1443 | bool "CPU Voltage scaling" |
1445 | depends on EXPERIMENTAL | ||
1446 | depends on CPU_FREQ | 1444 | depends on CPU_FREQ |
1447 | default n | 1445 | default n |
1448 | help | 1446 | help |