diff options
author | Masanari Iida | 2012-11-29 23:10:25 -0600 |
---|---|---|
committer | Jiri Kosina | 2012-12-03 04:05:04 -0600 |
commit | 9c7682075e507c95c523477cfe6ce539406d9f4a (patch) | |
tree | 442f75f99f8581b2d7ae2cfc55ab14ad43d67750 /arch/blackfin | |
parent | e41e85cc17fc903a1f1eaae6b69608942952e5d2 (diff) | |
download | am43-linux-kernel-9c7682075e507c95c523477cfe6ce539406d9f4a.tar.gz am43-linux-kernel-9c7682075e507c95c523477cfe6ce539406d9f4a.tar.xz am43-linux-kernel-9c7682075e507c95c523477cfe6ce539406d9f4a.zip |
treewide: Fix typos in various drivers
Fix typos in printk within various drivers.
Signed-off-by: Masanari Iida <standby24x7@gmail.com>
Signed-off-by: Jiri Kosina <jkosina@suse.cz>
Diffstat (limited to 'arch/blackfin')
-rw-r--r-- | arch/blackfin/mach-bf609/Kconfig | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/blackfin/mach-bf609/Kconfig b/arch/blackfin/mach-bf609/Kconfig index 101b33ee9bb..95a4f1b676c 100644 --- a/arch/blackfin/mach-bf609/Kconfig +++ b/arch/blackfin/mach-bf609/Kconfig | |||
@@ -56,7 +56,7 @@ config SEC_IRQ_PRIORITY_LEVELS | |||
56 | default 7 | 56 | default 7 |
57 | range 0 7 | 57 | range 0 7 |
58 | help | 58 | help |
59 | Devide the total number of interrupt priority levels into sub-levels. | 59 | Divide the total number of interrupt priority levels into sub-levels. |
60 | There is 2 ^ (SEC_IRQ_PRIORITY_LEVELS + 1) different levels. | 60 | There is 2 ^ (SEC_IRQ_PRIORITY_LEVELS + 1) different levels. |
61 | 61 | ||
62 | endmenu | 62 | endmenu |