diff options
author | Greg Kroah-Hartman | 2012-12-21 16:06:37 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-01-03 17:57:13 -0600 |
commit | b881bc469bdbdcca60e75047885509eb9886d3a2 (patch) | |
tree | 5eb755591b667df0f04d7355544de613143458a7 /arch/cris | |
parent | f8d6c8d98d9ea7afef1e0d93d756a2dca879d1ea (diff) | |
download | am43-linux-kernel-b881bc469bdbdcca60e75047885509eb9886d3a2.tar.gz am43-linux-kernel-b881bc469bdbdcca60e75047885509eb9886d3a2.tar.xz am43-linux-kernel-b881bc469bdbdcca60e75047885509eb9886d3a2.zip |
ARCH: drivers remove __dev* attributes.
This fixes up all of the smaller arches that had __dev* markings for
their platform-specific drivers.
CONFIG_HOTPLUG is going away as an option. As a result, the __dev*
markings need to be removed.
This change removes the use of __devinit, __devexit_p, __devinitdata,
__devinitconst, and __devexit from these drivers.
Based on patches originally written by Bill Pemberton, but redone by me
in order to handle some of the coding style issues better, by hand.
Cc: Bill Pemberton <wfp5p@virginia.edu>
Cc: Peter Zijlstra <a.p.zijlstra@chello.nl>
Cc: Paul Mackerras <paulus@samba.org>
Cc: Ingo Molnar <mingo@redhat.com>
Cc: Arnaldo Carvalho de Melo <acme@ghostprotocols.net>
Cc: Catalin Marinas <catalin.marinas@arm.com>
Cc: Will Deacon <will.deacon@arm.com>
Cc: Haavard Skinnemoen <hskinnemoen@gmail.com>
Cc: Hans-Christian Egtvedt <egtvedt@samfundet.no>
Cc: Mike Frysinger <vapier@gentoo.org>
Cc: Mikael Starvik <starvik@axis.com>
Cc: Jesper Nilsson <jesper.nilsson@axis.com>
Cc: David Howells <dhowells@redhat.com>
Cc: Hirokazu Takata <takata@linux-m32r.org>
Cc: Geert Uytterhoeven <geert@linux-m68k.org>
Cc: Michal Simek <monstr@monstr.eu>
Cc: Koichi Yasutake <yasutake.koichi@jp.panasonic.com>
Cc: Jonas Bonn <jonas@southpole.se>
Cc: "James E.J. Bottomley" <jejb@parisc-linux.org>
Cc: Helge Deller <deller@gmx.de>
Cc: Martin Schwidefsky <schwidefsky@de.ibm.com>
Cc: Heiko Carstens <heiko.carstens@de.ibm.com>
Cc: Chen Liqin <liqin.chen@sunplusct.com>
Cc: Lennox Wu <lennox.wu@gmail.com>
Cc: Paul Mundt <lethal@linux-sh.org>
Cc: Chris Metcalf <cmetcalf@tilera.com>
Cc: Guan Xuetao <gxt@mprc.pku.edu.cn>
Cc: Bob Liu <lliubbo@gmail.com>
Cc: Srinivas Kandagatla <srinivas.kandagatla@st.com>
Cc: Bjorn Helgaas <bhelgaas@google.com>
Cc: Myron Stowe <myron.stowe@redhat.com>
Cc: Thomas Gleixner <tglx@linutronix.de>
Cc: Andrew Morton <akpm@linux-foundation.org>
Cc: Andi Kleen <ak@linux.intel.com>
Cc: Jesse Barnes <jbarnes@virtuousgeek.org>
Cc: Sebastian Andrzej Siewior <sebastian@breakpoint.cc>
Cc: Yinghai Lu <yinghai@kernel.org>
Cc: Thierry Reding <thierry.reding@avionic-design.de>
Cc: Greg Ungerer <gerg@uclinux.org>
Cc: Grant Likely <grant.likely@secretlab.ca>
Cc: "Srivatsa S. Bhat" <srivatsa.bhat@linux.vnet.ibm.com>
Cc: Mark Salter <msalter@redhat.com>
Cc: Yong Zhang <yong.zhang0@gmail.com>
Cc: Michael Holzheu <holzheu@linux.vnet.ibm.com>
Cc: Cornelia Huck <cornelia.huck@de.ibm.com>
Cc: Jan Glauber <jang@linux.vnet.ibm.com>
Cc: Wei Yongjun <yongjun_wei@trendmicro.com.cn>
Cc: Nobuhiro Iwamatsu <nobuhiro.iwamatsu.yj@renesas.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'arch/cris')
-rw-r--r-- | arch/cris/arch-v32/drivers/pci/bios.c | 2 | ||||
-rw-r--r-- | arch/cris/arch-v32/kernel/smp.c | 2 |
2 files changed, 2 insertions, 2 deletions
diff --git a/arch/cris/arch-v32/drivers/pci/bios.c b/arch/cris/arch-v32/drivers/pci/bios.c index e3dfc72d0cf..64a5fb93767 100644 --- a/arch/cris/arch-v32/drivers/pci/bios.c +++ b/arch/cris/arch-v32/drivers/pci/bios.c | |||
@@ -2,7 +2,7 @@ | |||
2 | #include <linux/kernel.h> | 2 | #include <linux/kernel.h> |
3 | #include <arch/hwregs/intr_vect.h> | 3 | #include <arch/hwregs/intr_vect.h> |
4 | 4 | ||
5 | void __devinit pcibios_fixup_bus(struct pci_bus *b) | 5 | void pcibios_fixup_bus(struct pci_bus *b) |
6 | { | 6 | { |
7 | } | 7 | } |
8 | 8 | ||
diff --git a/arch/cris/arch-v32/kernel/smp.c b/arch/cris/arch-v32/kernel/smp.c index ebe2cb30bd1..04a16edd540 100644 --- a/arch/cris/arch-v32/kernel/smp.c +++ b/arch/cris/arch-v32/kernel/smp.c | |||
@@ -84,7 +84,7 @@ void __init smp_prepare_cpus(unsigned int max_cpus) | |||
84 | cpumask_set_cpu(i, &phys_cpu_present_map); | 84 | cpumask_set_cpu(i, &phys_cpu_present_map); |
85 | } | 85 | } |
86 | 86 | ||
87 | void __devinit smp_prepare_boot_cpu(void) | 87 | void smp_prepare_boot_cpu(void) |
88 | { | 88 | { |
89 | /* PGD pointer has moved after per_cpu initialization so | 89 | /* PGD pointer has moved after per_cpu initialization so |
90 | * update the MMU. | 90 | * update the MMU. |