aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAl Viro2012-06-01 13:22:01 -0500
committerAl Viro2012-10-01 08:58:13 -0500
commit16a8016372c42c7628eb4a39d75386a461e8c5d0 (patch)
tree94ed1fab5b073d66be50a876ad81104eeb73c732 /arch/hexagon
parent8af4efac26e1805c76144ad44118157239308d35 (diff)
downloadam43-linux-kernel-16a8016372c42c7628eb4a39d75386a461e8c5d0.tar.gz
am43-linux-kernel-16a8016372c42c7628eb4a39d75386a461e8c5d0.tar.xz
am43-linux-kernel-16a8016372c42c7628eb4a39d75386a461e8c5d0.zip
sanitize tsk_is_polling()
Make default just return 0. The current default (checking TIF_POLLING_NRFLAG) is taken to architectures that need it; ones that don't do polling in their idle threads don't need to defined TIF_POLLING_NRFLAG at all. ia64 defined both TS_POLLING (used by its tsk_is_polling()) and TIF_POLLING_NRFLAG (not used at all). Killed the latter... Signed-off-by: Al Viro <viro@zeniv.linux.org.uk>
Diffstat (limited to 'arch/hexagon')
-rw-r--r--arch/hexagon/include/asm/thread_info.h2
1 files changed, 0 insertions, 2 deletions
diff --git a/arch/hexagon/include/asm/thread_info.h b/arch/hexagon/include/asm/thread_info.h
index b5a6d43411c..7f33f167711 100644
--- a/arch/hexagon/include/asm/thread_info.h
+++ b/arch/hexagon/include/asm/thread_info.h
@@ -123,7 +123,6 @@ register struct thread_info *__current_thread_info asm(QUOTED_THREADINFO_REG);
123#define TIF_IRET 5 /* return with iret */ 123#define TIF_IRET 5 /* return with iret */
124#define TIF_RESTORE_SIGMASK 6 /* restore sig mask in do_signal() */ 124#define TIF_RESTORE_SIGMASK 6 /* restore sig mask in do_signal() */
125/* true if poll_idle() is polling TIF_NEED_RESCHED */ 125/* true if poll_idle() is polling TIF_NEED_RESCHED */
126#define TIF_POLLING_NRFLAG 16
127#define TIF_MEMDIE 17 /* OOM killer killed process */ 126#define TIF_MEMDIE 17 /* OOM killer killed process */
128 127
129#define _TIF_SYSCALL_TRACE (1 << TIF_SYSCALL_TRACE) 128#define _TIF_SYSCALL_TRACE (1 << TIF_SYSCALL_TRACE)
@@ -132,7 +131,6 @@ register struct thread_info *__current_thread_info asm(QUOTED_THREADINFO_REG);
132#define _TIF_NEED_RESCHED (1 << TIF_NEED_RESCHED) 131#define _TIF_NEED_RESCHED (1 << TIF_NEED_RESCHED)
133#define _TIF_SINGLESTEP (1 << TIF_SINGLESTEP) 132#define _TIF_SINGLESTEP (1 << TIF_SINGLESTEP)
134#define _TIF_IRET (1 << TIF_IRET) 133#define _TIF_IRET (1 << TIF_IRET)
135#define _TIF_POLLING_NRFLAG (1 << TIF_POLLING_NRFLAG)
136 134
137/* work to do on interrupt/exception return - All but TIF_SYSCALL_TRACE */ 135/* work to do on interrupt/exception return - All but TIF_SYSCALL_TRACE */
138#define _TIF_WORK_MASK (0x0000FFFF & ~_TIF_SYSCALL_TRACE) 136#define _TIF_WORK_MASK (0x0000FFFF & ~_TIF_SYSCALL_TRACE)