diff options
author | Linus Torvalds | 2013-02-20 13:26:56 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-02-20 13:26:56 -0600 |
commit | 8793422fd9ac5037f5047f80473007301df3689f (patch) | |
tree | f5aa3b3a564f053e1b5604c45db80193abc734a4 /arch/ia64 | |
parent | b3cdda2b4f541439ca4205793040aa2e1c852e3b (diff) | |
parent | 10baf04e95fbf7eb6089410220a547211dd2ffa7 (diff) | |
download | am43-linux-kernel-8793422fd9ac5037f5047f80473007301df3689f.tar.gz am43-linux-kernel-8793422fd9ac5037f5047f80473007301df3689f.tar.xz am43-linux-kernel-8793422fd9ac5037f5047f80473007301df3689f.zip |
Merge tag 'pm+acpi-3.9-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/rafael/linux-pm
Pull ACPI and power management updates from Rafael Wysocki:
- Rework of the ACPI namespace scanning code from Rafael J. Wysocki
with contributions from Bjorn Helgaas, Jiang Liu, Mika Westerberg,
Toshi Kani, and Yinghai Lu.
- ACPI power resources handling and ACPI device PM update from Rafael
J Wysocki.
- ACPICA update to version 20130117 from Bob Moore and Lv Zheng with
contributions from Aaron Lu, Chao Guan, Jesper Juhl, and Tim Gardner.
- Support for Intel Lynxpoint LPSS from Mika Westerberg.
- cpuidle update from Len Brown including Intel Haswell support, C1
state for intel_idle, removal of global pm_idle.
- cpuidle fixes and cleanups from Daniel Lezcano.
- cpufreq fixes and cleanups from Viresh Kumar and Fabio Baltieri with
contributions from Stratos Karafotis and Rickard Andersson.
- Intel P-states driver for Sandy Bridge processors from Dirk
Brandewie.
- cpufreq driver for Marvell Kirkwood SoCs from Andrew Lunn.
- cpufreq fixes related to ordering issues between acpi-cpufreq and
powernow-k8 from Borislav Petkov and Matthew Garrett.
- cpufreq support for Calxeda Highbank processors from Mark Langsdorf
and Rob Herring.
- cpufreq driver for the Freescale i.MX6Q SoC and cpufreq-cpu0 update
from Shawn Guo.
- cpufreq Exynos fixes and cleanups from Jonghwan Choi, Sachin Kamat,
and Inderpal Singh.
- Support for "lightweight suspend" from Zhang Rui.
- Removal of the deprecated power trace API from Paul Gortmaker.
- Assorted updates from Andreas Fleig, Colin Ian King, Davidlohr Bueso,
Joseph Salisbury, Kees Cook, Li Fei, Nishanth Menon, ShuoX Liu,
Srinivas Pandruvada, Tejun Heo, Thomas Renninger, and Yasuaki
Ishimatsu.
* tag 'pm+acpi-3.9-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/rafael/linux-pm: (267 commits)
PM idle: remove global declaration of pm_idle
unicore32 idle: delete stray pm_idle comment
openrisc idle: delete pm_idle
mn10300 idle: delete pm_idle
microblaze idle: delete pm_idle
m32r idle: delete pm_idle, and other dead idle code
ia64 idle: delete pm_idle
cris idle: delete idle and pm_idle
ARM64 idle: delete pm_idle
ARM idle: delete pm_idle
blackfin idle: delete pm_idle
sparc idle: rename pm_idle to sparc_idle
sh idle: rename global pm_idle to static sh_idle
x86 idle: rename global pm_idle to static x86_idle
APM idle: register apm_cpu_idle via cpuidle
cpufreq / intel_pstate: Add kernel command line option disable intel_pstate.
cpufreq / intel_pstate: Change to disallow module build
tools/power turbostat: display SMI count by default
intel_idle: export both C1 and C1E
ACPI / hotplug: Fix concurrency issues and memory leaks
...
Diffstat (limited to 'arch/ia64')
-rw-r--r-- | arch/ia64/hp/common/aml_nfw.c | 2 | ||||
-rw-r--r-- | arch/ia64/include/asm/acpi.h | 4 | ||||
-rw-r--r-- | arch/ia64/kernel/process.c | 3 | ||||
-rw-r--r-- | arch/ia64/kernel/setup.c | 1 |
4 files changed, 1 insertions, 9 deletions
diff --git a/arch/ia64/hp/common/aml_nfw.c b/arch/ia64/hp/common/aml_nfw.c index 6192f718865..916ffe770bc 100644 --- a/arch/ia64/hp/common/aml_nfw.c +++ b/arch/ia64/hp/common/aml_nfw.c | |||
@@ -191,7 +191,7 @@ static int aml_nfw_add(struct acpi_device *device) | |||
191 | return aml_nfw_add_global_handler(); | 191 | return aml_nfw_add_global_handler(); |
192 | } | 192 | } |
193 | 193 | ||
194 | static int aml_nfw_remove(struct acpi_device *device, int type) | 194 | static int aml_nfw_remove(struct acpi_device *device) |
195 | { | 195 | { |
196 | return aml_nfw_remove_global_handler(); | 196 | return aml_nfw_remove_global_handler(); |
197 | } | 197 | } |
diff --git a/arch/ia64/include/asm/acpi.h b/arch/ia64/include/asm/acpi.h index 359e68a03ca..faa1bf0da81 100644 --- a/arch/ia64/include/asm/acpi.h +++ b/arch/ia64/include/asm/acpi.h | |||
@@ -52,10 +52,6 @@ | |||
52 | 52 | ||
53 | /* Asm macros */ | 53 | /* Asm macros */ |
54 | 54 | ||
55 | #define ACPI_ASM_MACROS | ||
56 | #define BREAKPOINT3 | ||
57 | #define ACPI_DISABLE_IRQS() local_irq_disable() | ||
58 | #define ACPI_ENABLE_IRQS() local_irq_enable() | ||
59 | #define ACPI_FLUSH_CPU_CACHE() | 55 | #define ACPI_FLUSH_CPU_CACHE() |
60 | 56 | ||
61 | static inline int | 57 | static inline int |
diff --git a/arch/ia64/kernel/process.c b/arch/ia64/kernel/process.c index 31360cbbd5f..e34f565f595 100644 --- a/arch/ia64/kernel/process.c +++ b/arch/ia64/kernel/process.c | |||
@@ -57,8 +57,6 @@ void (*ia64_mark_idle)(int); | |||
57 | 57 | ||
58 | unsigned long boot_option_idle_override = IDLE_NO_OVERRIDE; | 58 | unsigned long boot_option_idle_override = IDLE_NO_OVERRIDE; |
59 | EXPORT_SYMBOL(boot_option_idle_override); | 59 | EXPORT_SYMBOL(boot_option_idle_override); |
60 | void (*pm_idle) (void); | ||
61 | EXPORT_SYMBOL(pm_idle); | ||
62 | void (*pm_power_off) (void); | 60 | void (*pm_power_off) (void); |
63 | EXPORT_SYMBOL(pm_power_off); | 61 | EXPORT_SYMBOL(pm_power_off); |
64 | 62 | ||
@@ -301,7 +299,6 @@ cpu_idle (void) | |||
301 | if (mark_idle) | 299 | if (mark_idle) |
302 | (*mark_idle)(1); | 300 | (*mark_idle)(1); |
303 | 301 | ||
304 | idle = pm_idle; | ||
305 | if (!idle) | 302 | if (!idle) |
306 | idle = default_idle; | 303 | idle = default_idle; |
307 | (*idle)(); | 304 | (*idle)(); |
diff --git a/arch/ia64/kernel/setup.c b/arch/ia64/kernel/setup.c index aaefd9b94f2..2029cc0d2fc 100644 --- a/arch/ia64/kernel/setup.c +++ b/arch/ia64/kernel/setup.c | |||
@@ -1051,7 +1051,6 @@ cpu_init (void) | |||
1051 | max_num_phys_stacked = num_phys_stacked; | 1051 | max_num_phys_stacked = num_phys_stacked; |
1052 | } | 1052 | } |
1053 | platform_cpu_init(); | 1053 | platform_cpu_init(); |
1054 | pm_idle = default_idle; | ||
1055 | } | 1054 | } |
1056 | 1055 | ||
1057 | void __init | 1056 | void __init |