diff options
author | Michel Lespinasse | 2013-02-21 17:10:28 -0600 |
---|---|---|
committer | Tony Luck | 2013-02-22 15:46:59 -0600 |
commit | f53f232504253a5e9f8f19ac1aa1b9161d7e6d2a (patch) | |
tree | b15d7f891d7b4a68006feda62b63309e4f3177de /arch/ia64 | |
parent | 19f949f52599ba7c3f67a5897ac6be14bfcb1200 (diff) | |
download | am43-linux-kernel-f53f232504253a5e9f8f19ac1aa1b9161d7e6d2a.tar.gz am43-linux-kernel-f53f232504253a5e9f8f19ac1aa1b9161d7e6d2a.tar.xz am43-linux-kernel-f53f232504253a5e9f8f19ac1aa1b9161d7e6d2a.zip |
mm: use vm_unmapped_area() on ia64 architecture
Update the ia64 arch_get_unmapped_area function to make use of
vm_unmapped_area() instead of implementing a brute force search.
Signed-off-by: Michel Lespinasse <walken@google.com>
Acked-by: Rik van Riel <riel@redhat.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Tony Luck <tony.luck@intel.com>
Diffstat (limited to 'arch/ia64')
-rw-r--r-- | arch/ia64/kernel/sys_ia64.c | 37 |
1 files changed, 12 insertions, 25 deletions
diff --git a/arch/ia64/kernel/sys_ia64.c b/arch/ia64/kernel/sys_ia64.c index d9439ef2f66..41e33f84c18 100644 --- a/arch/ia64/kernel/sys_ia64.c +++ b/arch/ia64/kernel/sys_ia64.c | |||
@@ -25,9 +25,9 @@ arch_get_unmapped_area (struct file *filp, unsigned long addr, unsigned long len | |||
25 | unsigned long pgoff, unsigned long flags) | 25 | unsigned long pgoff, unsigned long flags) |
26 | { | 26 | { |
27 | long map_shared = (flags & MAP_SHARED); | 27 | long map_shared = (flags & MAP_SHARED); |
28 | unsigned long start_addr, align_mask = PAGE_SIZE - 1; | 28 | unsigned long align_mask = 0; |
29 | struct mm_struct *mm = current->mm; | 29 | struct mm_struct *mm = current->mm; |
30 | struct vm_area_struct *vma; | 30 | struct vm_unmapped_area_info info; |
31 | 31 | ||
32 | if (len > RGN_MAP_LIMIT) | 32 | if (len > RGN_MAP_LIMIT) |
33 | return -ENOMEM; | 33 | return -ENOMEM; |
@@ -44,7 +44,7 @@ arch_get_unmapped_area (struct file *filp, unsigned long addr, unsigned long len | |||
44 | addr = 0; | 44 | addr = 0; |
45 | #endif | 45 | #endif |
46 | if (!addr) | 46 | if (!addr) |
47 | addr = mm->free_area_cache; | 47 | addr = TASK_UNMAPPED_BASE; |
48 | 48 | ||
49 | if (map_shared && (TASK_SIZE > 0xfffffffful)) | 49 | if (map_shared && (TASK_SIZE > 0xfffffffful)) |
50 | /* | 50 | /* |
@@ -53,28 +53,15 @@ arch_get_unmapped_area (struct file *filp, unsigned long addr, unsigned long len | |||
53 | * tasks, we prefer to avoid exhausting the address space too quickly by | 53 | * tasks, we prefer to avoid exhausting the address space too quickly by |
54 | * limiting alignment to a single page. | 54 | * limiting alignment to a single page. |
55 | */ | 55 | */ |
56 | align_mask = SHMLBA - 1; | 56 | align_mask = PAGE_MASK & (SHMLBA - 1); |
57 | 57 | ||
58 | full_search: | 58 | info.flags = 0; |
59 | start_addr = addr = (addr + align_mask) & ~align_mask; | 59 | info.length = len; |
60 | 60 | info.low_limit = addr; | |
61 | for (vma = find_vma(mm, addr); ; vma = vma->vm_next) { | 61 | info.high_limit = TASK_SIZE; |
62 | /* At this point: (!vma || addr < vma->vm_end). */ | 62 | info.align_mask = align_mask; |
63 | if (TASK_SIZE - len < addr || RGN_MAP_LIMIT - len < REGION_OFFSET(addr)) { | 63 | info.align_offset = 0; |
64 | if (start_addr != TASK_UNMAPPED_BASE) { | 64 | return vm_unmapped_area(&info); |
65 | /* Start a new search --- just in case we missed some holes. */ | ||
66 | addr = TASK_UNMAPPED_BASE; | ||
67 | goto full_search; | ||
68 | } | ||
69 | return -ENOMEM; | ||
70 | } | ||
71 | if (!vma || addr + len <= vma->vm_start) { | ||
72 | /* Remember the address where we stopped this search: */ | ||
73 | mm->free_area_cache = addr + len; | ||
74 | return addr; | ||
75 | } | ||
76 | addr = (vma->vm_end + align_mask) & ~align_mask; | ||
77 | } | ||
78 | } | 65 | } |
79 | 66 | ||
80 | asmlinkage long | 67 | asmlinkage long |