diff options
author | Al Viro | 2012-11-25 20:20:05 -0600 |
---|---|---|
committer | Al Viro | 2013-02-03 14:09:22 -0600 |
commit | 92a3ce4a1e0047215aa0a0b30cc333bd32b866a8 (patch) | |
tree | 998edfb4fd30e0be9cc353c6d7f4381f8c5f5a09 /arch/m68k | |
parent | 6883da8c6c15e85e7750c94be49ea156ed341c05 (diff) | |
download | am43-linux-kernel-92a3ce4a1e0047215aa0a0b30cc333bd32b866a8.tar.gz am43-linux-kernel-92a3ce4a1e0047215aa0a0b30cc333bd32b866a8.tar.xz am43-linux-kernel-92a3ce4a1e0047215aa0a0b30cc333bd32b866a8.zip |
consolidate declarations of k_sigaction
Only alpha and sparc are unusual - they have ka_restorer in it.
And nobody needs that exposed to userland.
Signed-off-by: Al Viro <viro@zeniv.linux.org.uk>
Diffstat (limited to 'arch/m68k')
-rw-r--r-- | arch/m68k/include/asm/signal.h | 3 |
1 files changed, 0 insertions, 3 deletions
diff --git a/arch/m68k/include/asm/signal.h b/arch/m68k/include/asm/signal.h index 9c8c46b06b0..1edd5f358c0 100644 --- a/arch/m68k/include/asm/signal.h +++ b/arch/m68k/include/asm/signal.h | |||
@@ -30,9 +30,6 @@ struct sigaction { | |||
30 | sigset_t sa_mask; /* mask last for extensibility */ | 30 | sigset_t sa_mask; /* mask last for extensibility */ |
31 | }; | 31 | }; |
32 | 32 | ||
33 | struct k_sigaction { | ||
34 | struct sigaction sa; | ||
35 | }; | ||
36 | #include <asm/sigcontext.h> | 33 | #include <asm/sigcontext.h> |
37 | 34 | ||
38 | #ifndef CONFIG_CPU_HAS_NO_BITFIELDS | 35 | #ifndef CONFIG_CPU_HAS_NO_BITFIELDS |