diff options
author | Greg Kroah-Hartman | 2012-12-21 16:06:37 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-01-03 17:57:13 -0600 |
commit | b881bc469bdbdcca60e75047885509eb9886d3a2 (patch) | |
tree | 5eb755591b667df0f04d7355544de613143458a7 /arch/m68k | |
parent | f8d6c8d98d9ea7afef1e0d93d756a2dca879d1ea (diff) | |
download | am43-linux-kernel-b881bc469bdbdcca60e75047885509eb9886d3a2.tar.gz am43-linux-kernel-b881bc469bdbdcca60e75047885509eb9886d3a2.tar.xz am43-linux-kernel-b881bc469bdbdcca60e75047885509eb9886d3a2.zip |
ARCH: drivers remove __dev* attributes.
This fixes up all of the smaller arches that had __dev* markings for
their platform-specific drivers.
CONFIG_HOTPLUG is going away as an option. As a result, the __dev*
markings need to be removed.
This change removes the use of __devinit, __devexit_p, __devinitdata,
__devinitconst, and __devexit from these drivers.
Based on patches originally written by Bill Pemberton, but redone by me
in order to handle some of the coding style issues better, by hand.
Cc: Bill Pemberton <wfp5p@virginia.edu>
Cc: Peter Zijlstra <a.p.zijlstra@chello.nl>
Cc: Paul Mackerras <paulus@samba.org>
Cc: Ingo Molnar <mingo@redhat.com>
Cc: Arnaldo Carvalho de Melo <acme@ghostprotocols.net>
Cc: Catalin Marinas <catalin.marinas@arm.com>
Cc: Will Deacon <will.deacon@arm.com>
Cc: Haavard Skinnemoen <hskinnemoen@gmail.com>
Cc: Hans-Christian Egtvedt <egtvedt@samfundet.no>
Cc: Mike Frysinger <vapier@gentoo.org>
Cc: Mikael Starvik <starvik@axis.com>
Cc: Jesper Nilsson <jesper.nilsson@axis.com>
Cc: David Howells <dhowells@redhat.com>
Cc: Hirokazu Takata <takata@linux-m32r.org>
Cc: Geert Uytterhoeven <geert@linux-m68k.org>
Cc: Michal Simek <monstr@monstr.eu>
Cc: Koichi Yasutake <yasutake.koichi@jp.panasonic.com>
Cc: Jonas Bonn <jonas@southpole.se>
Cc: "James E.J. Bottomley" <jejb@parisc-linux.org>
Cc: Helge Deller <deller@gmx.de>
Cc: Martin Schwidefsky <schwidefsky@de.ibm.com>
Cc: Heiko Carstens <heiko.carstens@de.ibm.com>
Cc: Chen Liqin <liqin.chen@sunplusct.com>
Cc: Lennox Wu <lennox.wu@gmail.com>
Cc: Paul Mundt <lethal@linux-sh.org>
Cc: Chris Metcalf <cmetcalf@tilera.com>
Cc: Guan Xuetao <gxt@mprc.pku.edu.cn>
Cc: Bob Liu <lliubbo@gmail.com>
Cc: Srinivas Kandagatla <srinivas.kandagatla@st.com>
Cc: Bjorn Helgaas <bhelgaas@google.com>
Cc: Myron Stowe <myron.stowe@redhat.com>
Cc: Thomas Gleixner <tglx@linutronix.de>
Cc: Andrew Morton <akpm@linux-foundation.org>
Cc: Andi Kleen <ak@linux.intel.com>
Cc: Jesse Barnes <jbarnes@virtuousgeek.org>
Cc: Sebastian Andrzej Siewior <sebastian@breakpoint.cc>
Cc: Yinghai Lu <yinghai@kernel.org>
Cc: Thierry Reding <thierry.reding@avionic-design.de>
Cc: Greg Ungerer <gerg@uclinux.org>
Cc: Grant Likely <grant.likely@secretlab.ca>
Cc: "Srivatsa S. Bhat" <srivatsa.bhat@linux.vnet.ibm.com>
Cc: Mark Salter <msalter@redhat.com>
Cc: Yong Zhang <yong.zhang0@gmail.com>
Cc: Michael Holzheu <holzheu@linux.vnet.ibm.com>
Cc: Cornelia Huck <cornelia.huck@de.ibm.com>
Cc: Jan Glauber <jang@linux.vnet.ibm.com>
Cc: Wei Yongjun <yongjun_wei@trendmicro.com.cn>
Cc: Nobuhiro Iwamatsu <nobuhiro.iwamatsu.yj@renesas.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'arch/m68k')
-rw-r--r-- | arch/m68k/emu/nfeth.c | 2 | ||||
-rw-r--r-- | arch/m68k/include/asm/parport.h | 4 | ||||
-rw-r--r-- | arch/m68k/kernel/pcibios.c | 4 |
3 files changed, 5 insertions, 5 deletions
diff --git a/arch/m68k/emu/nfeth.c b/arch/m68k/emu/nfeth.c index a985a7e87d4..695cd737a42 100644 --- a/arch/m68k/emu/nfeth.c +++ b/arch/m68k/emu/nfeth.c | |||
@@ -39,7 +39,7 @@ enum { | |||
39 | #define MAX_UNIT 8 | 39 | #define MAX_UNIT 8 |
40 | 40 | ||
41 | /* These identify the driver base version and may not be removed. */ | 41 | /* These identify the driver base version and may not be removed. */ |
42 | static const char version[] __devinitconst = | 42 | static const char version[] = |
43 | KERN_INFO KBUILD_MODNAME ".c:v" DRV_VERSION " " DRV_RELDATE | 43 | KERN_INFO KBUILD_MODNAME ".c:v" DRV_VERSION " " DRV_RELDATE |
44 | " S.Opichal, M.Jurik, P.Stehlik\n" | 44 | " S.Opichal, M.Jurik, P.Stehlik\n" |
45 | KERN_INFO " http://aranym.org/\n"; | 45 | KERN_INFO " http://aranym.org/\n"; |
diff --git a/arch/m68k/include/asm/parport.h b/arch/m68k/include/asm/parport.h index 646b1872f73..5ea75e6a739 100644 --- a/arch/m68k/include/asm/parport.h +++ b/arch/m68k/include/asm/parport.h | |||
@@ -15,8 +15,8 @@ | |||
15 | #define outsl(port,buf,len) isa_outsb(port,buf,(len)<<2) | 15 | #define outsl(port,buf,len) isa_outsb(port,buf,(len)<<2) |
16 | 16 | ||
17 | /* no dma, or IRQ autoprobing */ | 17 | /* no dma, or IRQ autoprobing */ |
18 | static int __devinit parport_pc_find_isa_ports (int autoirq, int autodma); | 18 | static int parport_pc_find_isa_ports (int autoirq, int autodma); |
19 | static int __devinit parport_pc_find_nonpci_ports (int autoirq, int autodma) | 19 | static int parport_pc_find_nonpci_ports (int autoirq, int autodma) |
20 | { | 20 | { |
21 | if (! (MACH_IS_Q40)) | 21 | if (! (MACH_IS_Q40)) |
22 | return 0; /* count=0 */ | 22 | return 0; /* count=0 */ |
diff --git a/arch/m68k/kernel/pcibios.c b/arch/m68k/kernel/pcibios.c index 73fa0b56a06..931a31ff59d 100644 --- a/arch/m68k/kernel/pcibios.c +++ b/arch/m68k/kernel/pcibios.c | |||
@@ -87,7 +87,7 @@ int pcibios_enable_device(struct pci_dev *dev, int mask) | |||
87 | return 0; | 87 | return 0; |
88 | } | 88 | } |
89 | 89 | ||
90 | void __devinit pcibios_fixup_bus(struct pci_bus *bus) | 90 | void pcibios_fixup_bus(struct pci_bus *bus) |
91 | { | 91 | { |
92 | struct pci_dev *dev; | 92 | struct pci_dev *dev; |
93 | 93 | ||
@@ -97,7 +97,7 @@ void __devinit pcibios_fixup_bus(struct pci_bus *bus) | |||
97 | } | 97 | } |
98 | } | 98 | } |
99 | 99 | ||
100 | char __devinit *pcibios_setup(char *str) | 100 | char *pcibios_setup(char *str) |
101 | { | 101 | { |
102 | return str; | 102 | return str; |
103 | } | 103 | } |