diff options
author | James Hogan | 2013-02-19 07:25:46 -0600 |
---|---|---|
committer | James Hogan | 2013-03-02 14:11:17 -0600 |
commit | c60ac31542e93499b58dcfc1e3f6550ba5b5728e (patch) | |
tree | 9546eac961af7a343eefc302f81f0e70d1298cf9 /arch/metag | |
parent | 2742c52655cff867fbf55e2e9cb993b8f965b7d7 (diff) | |
download | am43-linux-kernel-c60ac31542e93499b58dcfc1e3f6550ba5b5728e.tar.gz am43-linux-kernel-c60ac31542e93499b58dcfc1e3f6550ba5b5728e.tar.xz am43-linux-kernel-c60ac31542e93499b58dcfc1e3f6550ba5b5728e.zip |
metag: Provide dma_get_sgtable()
metag/allmodconfig:
drivers/media/v4l2-core/videobuf2-dma-contig.c: In function 'vb2_dc_get_base_sgt':
drivers/media/v4l2-core/videobuf2-dma-contig.c:387: error: implicit declaration of function 'dma_get_sgtable'
For architectures using dma_map_ops, dma_get_sgtable() is provided in
<asm-generic/dma-mapping-common.h>.
Metag does not use dma_map_ops yet, hence it should implement it as an
inline stub using dma_common_get_sgtable().
Signed-off-by: James Hogan <james.hogan@imgtec.com>
Cc: Geert Uytterhoeven <geert@linux-m68k.org>
Acked-by: Marek Szyprowski <m.szyprowski@samsung.com>
Diffstat (limited to 'arch/metag')
-rw-r--r-- | arch/metag/include/asm/dma-mapping.h | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/arch/metag/include/asm/dma-mapping.h b/arch/metag/include/asm/dma-mapping.h index b5f80a62fe8..14b23efd9b7 100644 --- a/arch/metag/include/asm/dma-mapping.h +++ b/arch/metag/include/asm/dma-mapping.h | |||
@@ -180,4 +180,11 @@ dma_cache_sync(struct device *dev, void *vaddr, size_t size, | |||
180 | { | 180 | { |
181 | } | 181 | } |
182 | 182 | ||
183 | /* drivers/base/dma-mapping.c */ | ||
184 | extern int dma_common_get_sgtable(struct device *dev, struct sg_table *sgt, | ||
185 | void *cpu_addr, dma_addr_t dma_addr, | ||
186 | size_t size); | ||
187 | |||
188 | #define dma_get_sgtable(d, t, v, h, s) dma_common_get_sgtable(d, t, v, h, s) | ||
189 | |||
183 | #endif | 190 | #endif |