diff options
author | Michal Simek | 2012-12-13 11:03:50 -0600 |
---|---|---|
committer | Michal Simek | 2012-12-13 11:15:39 -0600 |
commit | 4378bb695670e65ca4aeee1e7588cfa2381351a5 (patch) | |
tree | d765d3b5773061f17edc9403d948c011a68212b0 /arch/microblaze | |
parent | 9f2a45bd81ad2362b61fe2dc6fa202ae18308b7b (diff) | |
download | am43-linux-kernel-4378bb695670e65ca4aeee1e7588cfa2381351a5.tar.gz am43-linux-kernel-4378bb695670e65ca4aeee1e7588cfa2381351a5.tar.xz am43-linux-kernel-4378bb695670e65ca4aeee1e7588cfa2381351a5.zip |
microblaze: signal: Declare do_notify_resume
Fix sparse warning by declaration do_notify_resume function
called from entry.S.
Warning:
arch/microblaze/kernel/signal.c:357:6: warning: symbol
'do_notify_resume' was not declared. Should it be static?
Signed-off-by: Michal Simek <michal.simek@xilinx.com>
Diffstat (limited to 'arch/microblaze')
-rw-r--r-- | arch/microblaze/include/asm/entry.h | 2 | ||||
-rw-r--r-- | arch/microblaze/kernel/signal.c | 2 |
2 files changed, 3 insertions, 1 deletions
diff --git a/arch/microblaze/include/asm/entry.h b/arch/microblaze/include/asm/entry.h index af0144b91b7..b4a4cb150aa 100644 --- a/arch/microblaze/include/asm/entry.h +++ b/arch/microblaze/include/asm/entry.h | |||
@@ -29,6 +29,8 @@ DECLARE_PER_CPU(unsigned int, KM); /* Kernel/user mode */ | |||
29 | DECLARE_PER_CPU(unsigned int, ENTRY_SP); /* Saved SP on kernel entry */ | 29 | DECLARE_PER_CPU(unsigned int, ENTRY_SP); /* Saved SP on kernel entry */ |
30 | DECLARE_PER_CPU(unsigned int, R11_SAVE); /* Temp variable for entry */ | 30 | DECLARE_PER_CPU(unsigned int, R11_SAVE); /* Temp variable for entry */ |
31 | DECLARE_PER_CPU(unsigned int, CURRENT_SAVE); /* Saved current pointer */ | 31 | DECLARE_PER_CPU(unsigned int, CURRENT_SAVE); /* Saved current pointer */ |
32 | |||
33 | extern asmlinkage void do_notify_resume(struct pt_regs *regs, int in_syscall); | ||
32 | # endif /* __ASSEMBLY__ */ | 34 | # endif /* __ASSEMBLY__ */ |
33 | 35 | ||
34 | #endif /* _ASM_MICROBLAZE_ENTRY_H */ | 36 | #endif /* _ASM_MICROBLAZE_ENTRY_H */ |
diff --git a/arch/microblaze/kernel/signal.c b/arch/microblaze/kernel/signal.c index 3903e3d11f5..ac3d0a0f481 100644 --- a/arch/microblaze/kernel/signal.c +++ b/arch/microblaze/kernel/signal.c | |||
@@ -354,7 +354,7 @@ static void do_signal(struct pt_regs *regs, int in_syscall) | |||
354 | restore_saved_sigmask(); | 354 | restore_saved_sigmask(); |
355 | } | 355 | } |
356 | 356 | ||
357 | void do_notify_resume(struct pt_regs *regs, int in_syscall) | 357 | asmlinkage void do_notify_resume(struct pt_regs *regs, int in_syscall) |
358 | { | 358 | { |
359 | /* | 359 | /* |
360 | * We want the common case to go fast, which | 360 | * We want the common case to go fast, which |