diff options
author | Michal Simek | 2012-12-21 03:53:40 -0600 |
---|---|---|
committer | Michal Simek | 2013-01-03 05:47:20 -0600 |
commit | 7e278157921f95d7313ede005cb07b72b7011962 (patch) | |
tree | 938699d04ae5d9f55384660cccc5f6d88ba52003 /arch/microblaze | |
parent | ca073b4af90b7d2ec6fd6563bee06a68907999ad (diff) | |
download | am43-linux-kernel-7e278157921f95d7313ede005cb07b72b7011962.tar.gz am43-linux-kernel-7e278157921f95d7313ede005cb07b72b7011962.tar.xz am43-linux-kernel-7e278157921f95d7313ede005cb07b72b7011962.zip |
microblaze: Change section flags for noMMU
All files which uses user unified macros from uaccess.h
(get_user/put_user/clear_user/copy_tofrom_user/
strnlen_user and strncpy_user) generate this
warning messages:
Assembler messages:
Warning: ignoring changed section attributes for .discard
Setting up discard executable section flang for __EX_TABLE_SECTION
macro removed all these warnings.
Signed-off-by: Michal Simek <michal.simek@xilinx.com>
Diffstat (limited to 'arch/microblaze')
-rw-r--r-- | arch/microblaze/include/asm/uaccess.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/microblaze/include/asm/uaccess.h b/arch/microblaze/include/asm/uaccess.h index 927540d3cb7..a1ab5f0009e 100644 --- a/arch/microblaze/include/asm/uaccess.h +++ b/arch/microblaze/include/asm/uaccess.h | |||
@@ -108,7 +108,7 @@ static inline int ___range_ok(unsigned long addr, unsigned long size) | |||
108 | # define __EX_TABLE_SECTION ".section __ex_table,\"a\"\n" | 108 | # define __EX_TABLE_SECTION ".section __ex_table,\"a\"\n" |
109 | #else | 109 | #else |
110 | # define __FIXUP_SECTION ".section .discard,\"ax\"\n" | 110 | # define __FIXUP_SECTION ".section .discard,\"ax\"\n" |
111 | # define __EX_TABLE_SECTION ".section .discard,\"a\"\n" | 111 | # define __EX_TABLE_SECTION ".section .discard,\"ax\"\n" |
112 | #endif | 112 | #endif |
113 | 113 | ||
114 | extern unsigned long __copy_tofrom_user(void __user *to, | 114 | extern unsigned long __copy_tofrom_user(void __user *to, |