diff options
author | Michal Simek | 2012-12-13 10:30:05 -0600 |
---|---|---|
committer | Michal Simek | 2012-12-13 11:15:34 -0600 |
commit | c0d997fb4c4f202c55a4ed8ab9b714a81a16e5ac (patch) | |
tree | 4649096358afb44cebfd75ebb4e9df2a12c3eae5 /arch/microblaze | |
parent | 05c0674107dee0bf2aed323796c443cb6de8e71a (diff) | |
download | am43-linux-kernel-c0d997fb4c4f202c55a4ed8ab9b714a81a16e5ac.tar.gz am43-linux-kernel-c0d997fb4c4f202c55a4ed8ab9b714a81a16e5ac.tar.xz am43-linux-kernel-c0d997fb4c4f202c55a4ed8ab9b714a81a16e5ac.zip |
microblaze: Add static qualifiers
Adding static to internal variables and functions.
Sparse warnings:
arch/microblaze/kernel/prom.c:55:6: warning:
symbol 'stdout' was not declared. Should it be static?
arch/microblaze/kernel/prom.c:57:12: warning:
symbol 'early_init_dt_scan_chosen_serial' was not declared. Should it be static?
CC arch/microblaze/kernel/prom.o
arch/microblaze/kernel/intc.c:102:5: warning:
symbol 'xintc_map' was not declared. Should it be static?
CC arch/microblaze/kernel/intc.o
Signed-off-by: Michal Simek <michal.simek@xilinx.com>
Diffstat (limited to 'arch/microblaze')
-rw-r--r-- | arch/microblaze/kernel/intc.c | 2 | ||||
-rw-r--r-- | arch/microblaze/kernel/prom.c | 4 |
2 files changed, 3 insertions, 3 deletions
diff --git a/arch/microblaze/kernel/intc.c b/arch/microblaze/kernel/intc.c index 7b4c6444bc1..7a1a8d4354f 100644 --- a/arch/microblaze/kernel/intc.c +++ b/arch/microblaze/kernel/intc.c | |||
@@ -99,7 +99,7 @@ unsigned int get_irq(void) | |||
99 | return irq; | 99 | return irq; |
100 | } | 100 | } |
101 | 101 | ||
102 | int xintc_map(struct irq_domain *d, unsigned int irq, irq_hw_number_t hw) | 102 | static int xintc_map(struct irq_domain *d, unsigned int irq, irq_hw_number_t hw) |
103 | { | 103 | { |
104 | u32 intr_mask = (u32)d->host_data; | 104 | u32 intr_mask = (u32)d->host_data; |
105 | 105 | ||
diff --git a/arch/microblaze/kernel/prom.c b/arch/microblaze/kernel/prom.c index 4a764ccb9f2..a744e3f1888 100644 --- a/arch/microblaze/kernel/prom.c +++ b/arch/microblaze/kernel/prom.c | |||
@@ -52,9 +52,9 @@ void * __init early_init_dt_alloc_memory_arch(u64 size, u64 align) | |||
52 | } | 52 | } |
53 | 53 | ||
54 | #ifdef CONFIG_EARLY_PRINTK | 54 | #ifdef CONFIG_EARLY_PRINTK |
55 | char *stdout; | 55 | static char *stdout; |
56 | 56 | ||
57 | int __init early_init_dt_scan_chosen_serial(unsigned long node, | 57 | static int __init early_init_dt_scan_chosen_serial(unsigned long node, |
58 | const char *uname, int depth, void *data) | 58 | const char *uname, int depth, void *data) |
59 | { | 59 | { |
60 | unsigned long l; | 60 | unsigned long l; |