diff options
author | Gabor Juhos | 2013-02-02 05:40:43 -0600 |
---|---|---|
committer | John Crispin | 2013-02-16 18:25:35 -0600 |
commit | fb167e891d5cc6386840dd092af2d461b38eb802 (patch) | |
tree | e7755d28fff0333a2b50d282e015f7dbe0ccdded /arch/mips | |
parent | 58d2e9bcd682d76bcb9575dc56c85f1d82a81bfa (diff) | |
download | am43-linux-kernel-fb167e891d5cc6386840dd092af2d461b38eb802.tar.gz am43-linux-kernel-fb167e891d5cc6386840dd092af2d461b38eb802.tar.xz am43-linux-kernel-fb167e891d5cc6386840dd092af2d461b38eb802.zip |
MIPS: pci-ar71xx: convert into a platform driver
The patch converts the pci-ar71xx driver into a
platform driver. This makes it possible to register
the PCI controller as a plain platform device.
Signed-off-by: Gabor Juhos <juhosg@openwrt.org>
Patchwork: http://patchwork.linux-mips.org/patch/4906/
Signed-off-by: John Crispin <blogic@openwrt.org>
Diffstat (limited to 'arch/mips')
-rw-r--r-- | arch/mips/pci/pci-ar71xx.c | 60 |
1 files changed, 56 insertions, 4 deletions
diff --git a/arch/mips/pci/pci-ar71xx.c b/arch/mips/pci/pci-ar71xx.c index 6eaa4f2d0e3..0d8412fc504 100644 --- a/arch/mips/pci/pci-ar71xx.c +++ b/arch/mips/pci/pci-ar71xx.c | |||
@@ -18,6 +18,8 @@ | |||
18 | #include <linux/pci.h> | 18 | #include <linux/pci.h> |
19 | #include <linux/pci_regs.h> | 19 | #include <linux/pci_regs.h> |
20 | #include <linux/interrupt.h> | 20 | #include <linux/interrupt.h> |
21 | #include <linux/module.h> | ||
22 | #include <linux/platform_device.h> | ||
21 | 23 | ||
22 | #include <asm/mach-ath79/ar71xx_regs.h> | 24 | #include <asm/mach-ath79/ar71xx_regs.h> |
23 | #include <asm/mach-ath79/ath79.h> | 25 | #include <asm/mach-ath79/ath79.h> |
@@ -309,7 +311,7 @@ static struct irq_chip ar71xx_pci_irq_chip = { | |||
309 | .irq_mask_ack = ar71xx_pci_irq_mask, | 311 | .irq_mask_ack = ar71xx_pci_irq_mask, |
310 | }; | 312 | }; |
311 | 313 | ||
312 | static __init void ar71xx_pci_irq_init(void) | 314 | static void ar71xx_pci_irq_init(int irq) |
313 | { | 315 | { |
314 | void __iomem *base = ath79_reset_base; | 316 | void __iomem *base = ath79_reset_base; |
315 | int i; | 317 | int i; |
@@ -324,10 +326,10 @@ static __init void ar71xx_pci_irq_init(void) | |||
324 | irq_set_chip_and_handler(i, &ar71xx_pci_irq_chip, | 326 | irq_set_chip_and_handler(i, &ar71xx_pci_irq_chip, |
325 | handle_level_irq); | 327 | handle_level_irq); |
326 | 328 | ||
327 | irq_set_chained_handler(ATH79_CPU_IRQ_IP2, ar71xx_pci_irq_handler); | 329 | irq_set_chained_handler(irq, ar71xx_pci_irq_handler); |
328 | } | 330 | } |
329 | 331 | ||
330 | static __init void ar71xx_pci_reset(void) | 332 | static void ar71xx_pci_reset(void) |
331 | { | 333 | { |
332 | void __iomem *ddr_base = ath79_ddr_base; | 334 | void __iomem *ddr_base = ath79_ddr_base; |
333 | 335 | ||
@@ -367,9 +369,59 @@ __init int ar71xx_pcibios_init(void) | |||
367 | /* clear bus errors */ | 369 | /* clear bus errors */ |
368 | ar71xx_pci_check_error(1); | 370 | ar71xx_pci_check_error(1); |
369 | 371 | ||
370 | ar71xx_pci_irq_init(); | 372 | ar71xx_pci_irq_init(ATH79_CPU_IRQ_IP2); |
371 | 373 | ||
372 | register_pci_controller(&ar71xx_pci_controller); | 374 | register_pci_controller(&ar71xx_pci_controller); |
373 | 375 | ||
374 | return 0; | 376 | return 0; |
375 | } | 377 | } |
378 | |||
379 | static int ar71xx_pci_probe(struct platform_device *pdev) | ||
380 | { | ||
381 | struct resource *res; | ||
382 | int irq; | ||
383 | u32 t; | ||
384 | |||
385 | res = platform_get_resource_byname(pdev, IORESOURCE_MEM, "cfg_base"); | ||
386 | if (!res) | ||
387 | return -EINVAL; | ||
388 | |||
389 | ar71xx_pcicfg_base = devm_request_and_ioremap(&pdev->dev, res); | ||
390 | if (!ar71xx_pcicfg_base) | ||
391 | return -ENOMEM; | ||
392 | |||
393 | irq = platform_get_irq(pdev, 0); | ||
394 | if (irq < 0) | ||
395 | return -EINVAL; | ||
396 | |||
397 | ar71xx_pci_reset(); | ||
398 | |||
399 | /* setup COMMAND register */ | ||
400 | t = PCI_COMMAND_MEMORY | PCI_COMMAND_MASTER | PCI_COMMAND_INVALIDATE | ||
401 | | PCI_COMMAND_PARITY | PCI_COMMAND_SERR | PCI_COMMAND_FAST_BACK; | ||
402 | ar71xx_pci_local_write(PCI_COMMAND, 4, t); | ||
403 | |||
404 | /* clear bus errors */ | ||
405 | ar71xx_pci_check_error(1); | ||
406 | |||
407 | ar71xx_pci_irq_init(irq); | ||
408 | |||
409 | register_pci_controller(&ar71xx_pci_controller); | ||
410 | |||
411 | return 0; | ||
412 | } | ||
413 | |||
414 | static struct platform_driver ar71xx_pci_driver = { | ||
415 | .probe = ar71xx_pci_probe, | ||
416 | .driver = { | ||
417 | .name = "ar71xx-pci", | ||
418 | .owner = THIS_MODULE, | ||
419 | }, | ||
420 | }; | ||
421 | |||
422 | static int __init ar71xx_pci_init(void) | ||
423 | { | ||
424 | return platform_driver_register(&ar71xx_pci_driver); | ||
425 | } | ||
426 | |||
427 | postcore_initcall(ar71xx_pci_init); | ||