diff options
author | David Howells | 2012-12-12 09:36:40 -0600 |
---|---|---|
committer | David Howells | 2012-12-12 09:46:15 -0600 |
commit | 0c6e686ce4f7a346f8e6f39202025ddce525ac8a (patch) | |
tree | 31615cbc62fe20002d3c2a76e8bfada625638aac /arch/mn10300 | |
parent | 00a2f9151838abf0e84ed05ac1282bf57ac4d01c (diff) | |
download | am43-linux-kernel-0c6e686ce4f7a346f8e6f39202025ddce525ac8a.tar.gz am43-linux-kernel-0c6e686ce4f7a346f8e6f39202025ddce525ac8a.tar.xz am43-linux-kernel-0c6e686ce4f7a346f8e6f39202025ddce525ac8a.zip |
MN10300: Get rid of unused variable from ASB2305 PCI code
Get rid of an unused variable in pcibios_fixup_device_resources() which leads
to the following warning:
arch/mn10300/unit-asb2305/pci.c: In function 'pcibios_fixup_device_resources':
arch/mn10300/unit-asb2305/pci.c:324:24: warning: unused variable 'region' [-Wunused-variable]
Whilst we're at it, merge the two integer variable declarations into one line.
Signed-off-by: David Howells <dhowells@redhat.com>
Diffstat (limited to 'arch/mn10300')
-rw-r--r-- | arch/mn10300/unit-asb2305/pci.c | 4 |
1 files changed, 1 insertions, 3 deletions
diff --git a/arch/mn10300/unit-asb2305/pci.c b/arch/mn10300/unit-asb2305/pci.c index a3239b0f965..e2059486d3f 100644 --- a/arch/mn10300/unit-asb2305/pci.c +++ b/arch/mn10300/unit-asb2305/pci.c | |||
@@ -304,9 +304,7 @@ static int __devinit is_valid_resource(struct pci_dev *dev, int idx) | |||
304 | 304 | ||
305 | static void __devinit pcibios_fixup_device_resources(struct pci_dev *dev) | 305 | static void __devinit pcibios_fixup_device_resources(struct pci_dev *dev) |
306 | { | 306 | { |
307 | struct pci_bus_region region; | 307 | int limit, i; |
308 | int i; | ||
309 | int limit; | ||
310 | 308 | ||
311 | if (dev->bus->number != 0) | 309 | if (dev->bus->number != 0) |
312 | return; | 310 | return; |