diff options
author | Vineet Gupta | 2013-01-18 03:42:24 -0600 |
---|---|---|
committer | Vineet Gupta | 2013-02-15 11:46:05 -0600 |
commit | bf14e3b979a01cd7298d631736f965fe83c6e2bc (patch) | |
tree | 8440a0641556332763615edc881f81d1da6f2d37 /arch/parisc | |
parent | 4d86dfbbda09b3c67bcaeb370f22a2cc7f39205b (diff) | |
download | am43-linux-kernel-bf14e3b979a01cd7298d631736f965fe83c6e2bc.tar.gz am43-linux-kernel-bf14e3b979a01cd7298d631736f965fe83c6e2bc.tar.xz am43-linux-kernel-bf14e3b979a01cd7298d631736f965fe83c6e2bc.zip |
sysctl: Enable PARISC "unaligned-trap" to be used cross-arch
PARISC defines /proc/sys/kernel/unaligned-trap to runtime toggle
unaligned access emulation.
The exact mechanics of enablig/disabling are still arch specific, we can
make the sysctl usable by other arches.
Signed-off-by: Vineet Gupta <vgupta@synopsys.com>
Acked-by: Helge Deller <deller@gmx.de>
Cc: "James E.J. Bottomley" <jejb@parisc-linux.org>
Cc: Helge Deller <deller@gmx.de>
Cc: "Eric W. Biederman" <ebiederm@xmission.com>
Cc: Serge Hallyn <serge.hallyn@canonical.com>
Diffstat (limited to 'arch/parisc')
-rw-r--r-- | arch/parisc/Kconfig | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/arch/parisc/Kconfig b/arch/parisc/Kconfig index b77feffbade..8c760953971 100644 --- a/arch/parisc/Kconfig +++ b/arch/parisc/Kconfig | |||
@@ -20,6 +20,7 @@ config PARISC | |||
20 | select ARCH_HAVE_NMI_SAFE_CMPXCHG | 20 | select ARCH_HAVE_NMI_SAFE_CMPXCHG |
21 | select GENERIC_SMP_IDLE_THREAD | 21 | select GENERIC_SMP_IDLE_THREAD |
22 | select GENERIC_STRNCPY_FROM_USER | 22 | select GENERIC_STRNCPY_FROM_USER |
23 | select SYSCTL_ARCH_UNALIGN_ALLOW | ||
23 | select HAVE_MOD_ARCH_SPECIFIC | 24 | select HAVE_MOD_ARCH_SPECIFIC |
24 | select MODULES_USE_ELF_RELA | 25 | select MODULES_USE_ELF_RELA |
25 | select CLONE_BACKWARDS | 26 | select CLONE_BACKWARDS |