diff options
author | Stephen Rothwell | 2009-04-06 12:19:50 -0500 |
---|---|---|
committer | Paul Mackerras | 2009-04-07 00:19:00 -0500 |
commit | 1a917bb549deb0b6bcb0321db22e9c27525a1e3d (patch) | |
tree | fdb82981b6c0dcd6c624f0cea482b65465eb10ac /arch/powerpc/include/asm/unistd.h | |
parent | 7ddb7ad11f862f46d6d55d629a6fb45a5f4cb030 (diff) | |
download | am43-linux-kernel-1a917bb549deb0b6bcb0321db22e9c27525a1e3d.tar.gz am43-linux-kernel-1a917bb549deb0b6bcb0321db22e9c27525a1e3d.tar.xz am43-linux-kernel-1a917bb549deb0b6bcb0321db22e9c27525a1e3d.zip |
powerpc: Wire up preadv and pwritev
[paulus@samba.org: changed to use syscall numbers 320 and 321 since
perf_counters is currently using 319.]
Signed-off-by: Stephen Rothwell <sfr@canb.auug.org.au>
Signed-off-by: Paul Mackerras <paulus@samba.org>
Diffstat (limited to 'arch/powerpc/include/asm/unistd.h')
-rw-r--r-- | arch/powerpc/include/asm/unistd.h | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/arch/powerpc/include/asm/unistd.h b/arch/powerpc/include/asm/unistd.h index e07d0c76ed7..3f06f8ec81c 100644 --- a/arch/powerpc/include/asm/unistd.h +++ b/arch/powerpc/include/asm/unistd.h | |||
@@ -341,10 +341,12 @@ | |||
341 | #define __NR_dup3 316 | 341 | #define __NR_dup3 316 |
342 | #define __NR_pipe2 317 | 342 | #define __NR_pipe2 317 |
343 | #define __NR_inotify_init1 318 | 343 | #define __NR_inotify_init1 318 |
344 | #define __NR_preadv 320 | ||
345 | #define __NR_pwritev 321 | ||
344 | 346 | ||
345 | #ifdef __KERNEL__ | 347 | #ifdef __KERNEL__ |
346 | 348 | ||
347 | #define __NR_syscalls 319 | 349 | #define __NR_syscalls 322 |
348 | 350 | ||
349 | #define __NR__exit __NR_exit | 351 | #define __NR__exit __NR_exit |
350 | #define NR_syscalls __NR_syscalls | 352 | #define NR_syscalls __NR_syscalls |