diff options
author | Cornelia Huck | 2012-12-20 08:32:11 -0600 |
---|---|---|
committer | Marcelo Tosatti | 2013-01-07 15:53:42 -0600 |
commit | d6712df95bcfea597fc3ea2405ec13e8b69a7b8c (patch) | |
tree | 5079dabfbf47e1d43af960248e93193e768d02bc /arch/s390 | |
parent | f379aae558b8daff0f7a1c5fc225af5d35c741f7 (diff) | |
download | am43-linux-kernel-d6712df95bcfea597fc3ea2405ec13e8b69a7b8c.tar.gz am43-linux-kernel-d6712df95bcfea597fc3ea2405ec13e8b69a7b8c.tar.xz am43-linux-kernel-d6712df95bcfea597fc3ea2405ec13e8b69a7b8c.zip |
KVM: s390: Base infrastructure for enabling capabilities.
Make s390 support KVM_ENABLE_CAP.
Reviewed-by: Marcelo Tosatti <mtosatti@redhat.com>
Acked-by: Alexander Graf <agraf@suse.de>
Signed-off-by: Cornelia Huck <cornelia.huck@de.ibm.com>
Signed-off-by: Marcelo Tosatti <mtosatti@redhat.com>
Diffstat (limited to 'arch/s390')
-rw-r--r-- | arch/s390/kvm/kvm-s390.c | 26 |
1 files changed, 26 insertions, 0 deletions
diff --git a/arch/s390/kvm/kvm-s390.c b/arch/s390/kvm/kvm-s390.c index f718bc65835..5ff26033825 100644 --- a/arch/s390/kvm/kvm-s390.c +++ b/arch/s390/kvm/kvm-s390.c | |||
@@ -140,6 +140,7 @@ int kvm_dev_ioctl_check_extension(long ext) | |||
140 | #endif | 140 | #endif |
141 | case KVM_CAP_SYNC_REGS: | 141 | case KVM_CAP_SYNC_REGS: |
142 | case KVM_CAP_ONE_REG: | 142 | case KVM_CAP_ONE_REG: |
143 | case KVM_CAP_ENABLE_CAP: | ||
143 | r = 1; | 144 | r = 1; |
144 | break; | 145 | break; |
145 | case KVM_CAP_NR_VCPUS: | 146 | case KVM_CAP_NR_VCPUS: |
@@ -808,6 +809,22 @@ int kvm_s390_vcpu_store_status(struct kvm_vcpu *vcpu, unsigned long addr) | |||
808 | return 0; | 809 | return 0; |
809 | } | 810 | } |
810 | 811 | ||
812 | static int kvm_vcpu_ioctl_enable_cap(struct kvm_vcpu *vcpu, | ||
813 | struct kvm_enable_cap *cap) | ||
814 | { | ||
815 | int r; | ||
816 | |||
817 | if (cap->flags) | ||
818 | return -EINVAL; | ||
819 | |||
820 | switch (cap->cap) { | ||
821 | default: | ||
822 | r = -EINVAL; | ||
823 | break; | ||
824 | } | ||
825 | return r; | ||
826 | } | ||
827 | |||
811 | long kvm_arch_vcpu_ioctl(struct file *filp, | 828 | long kvm_arch_vcpu_ioctl(struct file *filp, |
812 | unsigned int ioctl, unsigned long arg) | 829 | unsigned int ioctl, unsigned long arg) |
813 | { | 830 | { |
@@ -894,6 +911,15 @@ long kvm_arch_vcpu_ioctl(struct file *filp, | |||
894 | r = 0; | 911 | r = 0; |
895 | break; | 912 | break; |
896 | } | 913 | } |
914 | case KVM_ENABLE_CAP: | ||
915 | { | ||
916 | struct kvm_enable_cap cap; | ||
917 | r = -EFAULT; | ||
918 | if (copy_from_user(&cap, argp, sizeof(cap))) | ||
919 | break; | ||
920 | r = kvm_vcpu_ioctl_enable_cap(vcpu, &cap); | ||
921 | break; | ||
922 | } | ||
897 | default: | 923 | default: |
898 | r = -ENOTTY; | 924 | r = -ENOTTY; |
899 | } | 925 | } |