diff options
author | Laurent Pinchart | 2012-12-15 16:51:09 -0600 |
---|---|---|
committer | Simon Horman | 2013-01-24 18:24:24 -0600 |
commit | ef97c3c1390aff67c44b61ca4b20d56c4284f38a (patch) | |
tree | 3a231e5813a84488b464f6014557e3324d3b4142 /arch/sh | |
parent | 85db6bff7e64410b4810c5451ffa3e13ad4e1dab (diff) | |
download | am43-linux-kernel-ef97c3c1390aff67c44b61ca4b20d56c4284f38a.tar.gz am43-linux-kernel-ef97c3c1390aff67c44b61ca4b20d56c4284f38a.tar.xz am43-linux-kernel-ef97c3c1390aff67c44b61ca4b20d56c4284f38a.zip |
sh: sh7722: Register PFC platform device
Add arch code to register the PFC platform device instead of calling the
driver directly. Platform device registration in the sh-pfc driver will
be removed.
Signed-off-by: Laurent Pinchart <laurent.pinchart+renesas@ideasonboard.com>
Acked-by: Linus Walleij <linus.walleij@linaro.org>
Signed-off-by: Simon Horman <horms+renesas@verge.net.au>
Diffstat (limited to 'arch/sh')
-rw-r--r-- | arch/sh/Kconfig | 1 | ||||
-rw-r--r-- | arch/sh/kernel/cpu/sh4a/pinmux-sh7722.c | 3 |
2 files changed, 3 insertions, 1 deletions
diff --git a/arch/sh/Kconfig b/arch/sh/Kconfig index bfb8b3ee639..2f0d9bf7b03 100644 --- a/arch/sh/Kconfig +++ b/arch/sh/Kconfig | |||
@@ -527,6 +527,7 @@ config CPU_SUBTYPE_SH7722 | |||
527 | select SYS_SUPPORTS_NUMA | 527 | select SYS_SUPPORTS_NUMA |
528 | select SYS_SUPPORTS_CMT | 528 | select SYS_SUPPORTS_CMT |
529 | select ARCH_WANT_OPTIONAL_GPIOLIB | 529 | select ARCH_WANT_OPTIONAL_GPIOLIB |
530 | select PINCTRL | ||
530 | 531 | ||
531 | config CPU_SUBTYPE_SH7366 | 532 | config CPU_SUBTYPE_SH7366 |
532 | bool "Support SH7366 processor" | 533 | bool "Support SH7366 processor" |
diff --git a/arch/sh/kernel/cpu/sh4a/pinmux-sh7722.c b/arch/sh/kernel/cpu/sh4a/pinmux-sh7722.c index 0688a7502f8..11dbce34288 100644 --- a/arch/sh/kernel/cpu/sh4a/pinmux-sh7722.c +++ b/arch/sh/kernel/cpu/sh4a/pinmux-sh7722.c | |||
@@ -1,6 +1,7 @@ | |||
1 | #include <linux/init.h> | 1 | #include <linux/init.h> |
2 | #include <linux/kernel.h> | 2 | #include <linux/kernel.h> |
3 | #include <linux/gpio.h> | 3 | #include <linux/gpio.h> |
4 | #include <cpu/pfc.h> | ||
4 | #include <cpu/sh7722.h> | 5 | #include <cpu/sh7722.h> |
5 | 6 | ||
6 | enum { | 7 | enum { |
@@ -1778,7 +1779,7 @@ static struct pinmux_info sh7722_pinmux_info = { | |||
1778 | 1779 | ||
1779 | static int __init plat_pinmux_setup(void) | 1780 | static int __init plat_pinmux_setup(void) |
1780 | { | 1781 | { |
1781 | return register_pinmux(&sh7722_pinmux_info); | 1782 | return sh_pfc_register_info(NULL, NULL, 0, &sh7722_pinmux_info); |
1782 | } | 1783 | } |
1783 | 1784 | ||
1784 | arch_initcall(plat_pinmux_setup); | 1785 | arch_initcall(plat_pinmux_setup); |