aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVincent Bernat2013-01-16 15:55:49 -0600
committerDavid S. Miller2013-01-17 02:21:25 -0600
commitd59577b6ffd313d0ab3be39cb1ab47e29bdc9182 (patch)
tree8e3e40ac4fd723778af191af78e8f40519338709 /arch/sparc
parent5bd30d398792eb6351da2087fe81bbf755900991 (diff)
downloadam43-linux-kernel-d59577b6ffd313d0ab3be39cb1ab47e29bdc9182.tar.gz
am43-linux-kernel-d59577b6ffd313d0ab3be39cb1ab47e29bdc9182.tar.xz
am43-linux-kernel-d59577b6ffd313d0ab3be39cb1ab47e29bdc9182.zip
sk-filter: Add ability to lock a socket filter program
While a privileged program can open a raw socket, attach some restrictive filter and drop its privileges (or send the socket to an unprivileged program through some Unix socket), the filter can still be removed or modified by the unprivileged program. This commit adds a socket option to lock the filter (SO_LOCK_FILTER) preventing any modification of a socket filter program. This is similar to OpenBSD BIOCLOCK ioctl on bpf sockets, except even root is not allowed change/drop the filter. The state of the lock can be read with getsockopt(). No error is triggered if the state is not changed. -EPERM is returned when a user tries to remove the lock or to change/remove the filter while the lock is active. The check is done directly in sk_attach_filter() and sk_detach_filter() and does not affect only setsockopt() syscall. Signed-off-by: Vincent Bernat <bernat@luffy.cx> Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'arch/sparc')
-rw-r--r--arch/sparc/include/uapi/asm/socket.h1
1 files changed, 1 insertions, 0 deletions
diff --git a/arch/sparc/include/uapi/asm/socket.h b/arch/sparc/include/uapi/asm/socket.h
index c83a937ead0..fbbba57547d 100644
--- a/arch/sparc/include/uapi/asm/socket.h
+++ b/arch/sparc/include/uapi/asm/socket.h
@@ -66,6 +66,7 @@
66/* Instruct lower device to use last 4-bytes of skb data as FCS */ 66/* Instruct lower device to use last 4-bytes of skb data as FCS */
67#define SO_NOFCS 0x0027 67#define SO_NOFCS 0x0027
68 68
69#define SO_LOCK_FILTER 0x0028
69 70
70/* Security levels - as per NRL IPv6 - don't actually do anything */ 71/* Security levels - as per NRL IPv6 - don't actually do anything */
71#define SO_SECURITY_AUTHENTICATION 0x5001 72#define SO_SECURITY_AUTHENTICATION 0x5001